(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
4423-J11 |
4423-J21 |
4423-J31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Tip claw diameter (mm) |
Supported Inner Diameters (φmm) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,439.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 130 | 1.3 | 12-25 | 4003773017332 | Oil tempered and quenched chrome vanadium steel is used for the material. | ||
฿ 1,670.55 |
KUN HAND TOOL | 1 Piece(s) | 3 Day(s) | 170 | 2 | 19-60 | 4003773017349 | 90° bent head is forged for durability and terminal tip will not easily slip. Made of chrome vanadium steel processed with oil tempering. | ||
฿ 1,779.40 |
KUN HAND TOOL | 1 Piece(s) | 3 Day(s) | 215 | 2.5 | 40-100 | 4003773017356 | 90° bent head is forged for durability and terminal tip will not easily slip. Made of chrome vanadium steel processed with oil tempering. |
90° bent head is forged for durability. Anti-slip tip chip.
[Features]
· Straight head.
· Head finish: Plated finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.
Part Number |
---|
4423-J11 |
4423-J21 |
4423-J31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Tip claw diameter (mm) |
Supported Inner Diameters (φmm) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,439.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 130 | 1.3 | 12-25 | 4003773017332 | Oil tempered and quenched chrome vanadium steel is used for the material. | ||
฿ 1,670.55 |
KUN HAND TOOL | 1 Piece(s) | 3 Day(s) | 170 | 2 | 19-60 | 4003773017349 | 90° bent head is forged for durability and terminal tip will not easily slip. Made of chrome vanadium steel processed with oil tempering. | ||
฿ 1,779.40 |
KUN HAND TOOL | 1 Piece(s) | 3 Day(s) | 215 | 2.5 | 40-100 | 4003773017356 | 90° bent head is forged for durability and terminal tip will not easily slip. Made of chrome vanadium steel processed with oil tempering. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?