(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Ring Pliers for Holes 4411

Snap Ring Pliers for Holes 4411

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,095.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4411-J0
4411-J1
4411-J2
4411-J3
4411-J4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Inner Diameters
(φmm)
JAN Code

฿ 1,305.47

KUN HAND TOOL 1 Piece(s) 3 Day(s) 140 0.8 8-13 4003773014904

฿ 1,095.85

KUN HAND TOOL 1 Piece(s) 3 Day(s) 140 1.3 12-25 4003773011132

฿ 1,832.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 180 2 19-60 4003773011156

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 225 2.5 40-100 4003773011170

฿ 3,437.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 320 3.4 85-140 4003773029939

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Holes
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Polished / Handle: Plastic Coating

Product Description

Very durable due to straight head forging. Anti-slip tip chip. Oil tempered and quenched chrome vanadium steel is used for the material.

[Features]
· Straight head.
· Head finish: Plated finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number
4411-J0
4411-J1
4411-J2
4411-J3
4411-J4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Inner Diameters
(φmm)
JAN Code

฿ 1,305.47

KUN HAND TOOL 1 Piece(s) 3 Day(s) 140 0.8 8-13 4003773014904

฿ 1,095.85

KUN HAND TOOL 1 Piece(s) 3 Day(s) 140 1.3 12-25 4003773011132

฿ 1,832.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 180 2 19-60 4003773011156

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 225 2.5 40-100 4003773011170

฿ 3,437.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 320 3.4 85-140 4003773029939

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1