(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
4410-J5 |
4410-J6 |
4420-J51 |
4420-J61 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Category | Plier Type | Overall Length (mm) |
Shaft/hole | Tip claw diameter (mm) |
Parts Type | Supported Inner Diameters (φmm) |
Body / Option | JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,518.34 ฿ 11,019.89 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | Pliers | Pliers | 570 | For Holes | 3.5 | - | 122-300 | Main Body | 4003773024910 | The handle is processed with a black powder coating. | - | ||
฿ 11,979.00 ฿ 11,019.48 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | Pliers | Pliers | 580 | For Holes | 4.5 | - | 252-400 | Main Body | 4003773024927 | The handle is processed with a black powder coating. | - | ||
฿ 9,347.70 |
KUN HAND TOOL | 1 Piece(s) | 6 Day(s) | Pliers | Pliers | 590 | For Holes | 3.5 | - | 122-300 | Main Body | 4003773024958 | The handle is processed with a black powder coating. | - | ||
฿ 16,572.00 ฿ 13,257.60 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Pliers | Pliers | 600 | For Holes | 4.5 | - | 252-400 | Main Body | 4003773024965 | The handle is processed with a black powder coating. | - |
[Features]
· The tip has undergone hardening treatment and is also replaceable.
· With a lock mechanism (releasable).
· 4410 series are straight types.
· 4420 series has a 90° bent head.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.
Part Number |
---|
4410-J5 |
4410-J6 |
4420-J51 |
4420-J61 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Category | Plier Type | Overall Length (mm) |
Shaft/hole | Tip claw diameter (mm) |
Parts Type | Supported Inner Diameters (φmm) |
Body / Option | JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,518.34 ฿ 11,019.89 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | Pliers | Pliers | 570 | For Holes | 3.5 | - | 122-300 | Main Body | 4003773024910 | The handle is processed with a black powder coating. | - | ||
฿ 11,979.00 ฿ 11,019.48 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | Pliers | Pliers | 580 | For Holes | 4.5 | - | 252-400 | Main Body | 4003773024927 | The handle is processed with a black powder coating. | - | ||
฿ 9,347.70 |
KUN HAND TOOL | 1 Piece(s) | 6 Day(s) | Pliers | Pliers | 590 | For Holes | 3.5 | - | 122-300 | Main Body | 4003773024958 | The handle is processed with a black powder coating. | - | ||
฿ 16,572.00 ฿ 13,257.60 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Pliers | Pliers | 600 | For Holes | 4.5 | - | 252-400 | Main Body | 4003773024965 | The handle is processed with a black powder coating. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?