Conductive Resin Handle Brush Type Ionizer Brush

Brand :
STAC_AND_OPTIK

Caution

    Product Description

    An anti-static foreign matter removal tool in which conductive resin (Takiron) is used for the entire handle, a brush type strong carbon static removal brush.
    [Features]
    · Conductive carbon black-blended fiber "Mono Eight" is used for the nylon (wire diameter 0.15 mm).
    · Ground function is present wherever you grip during work.
    · Excellent heat resistance and chemical resistance, and demonstrates a high static removal performance.
    [Applications]
    · Removal of residue and static before and after board mounting.
    · Also suitable for use in clean rooms.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    STAC75 | Conductive Resin Handle Brush Type Ionizer Brush | STAC_AND_OPTIK | MISUMI Thailand