(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AK TOGAWA Electro-Conductive Rubber Sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 42,088.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-100-3T SALE
E-307-2T
E-307-3T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Material Trusco Code Mass
(g)
Features Amount Of Content

฿ 52,560.00

฿ 48,355.20

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) 3 Black Natural Rubber 455-0846 36000 A sheet with natural rubber conductivity with excellent abrasion-resistance and elasticity that doesn't use PVC. 1 Roll

฿ 42,088.00

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) 2 Green / Black Nitrile Rubber 455-0854 24000 A sheet with natural rubber conductivity with excellent abrasion-resistance and elasticity that doesn't use PVC. A sheet with synthetic rubber conductivity with excellent oil resistance. 1 Roll

฿ 56,838.00

฿ 52,268.22

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) 3 Green / Black Nitrile Rubber 455-0862 36000 A sheet with natural rubber conductivity with excellent abrasion-resistance and elasticity that doesn't use PVC. A sheet with synthetic rubber conductivity with excellent oil resistance. 1 Roll

Basic Specifications

  • Width(mm)
    1000
  • Product Model
    Antistatic Sheets
  • Length(m)
    10
  • Amount Of Content
    1 Roll

Product Description

Conductive rubber sheet with excellent elasticity and abrasion resistance
[Features]
· PVC is not used.
· Natural rubber used
[Applications]
· For antistatic prevention in work environments where static voltage in the human body is a problem.
· For use on workbenches and floors in factories for static electricity prevention in explosive or hazardous areas.

Part Number
E-100-3T SALE
E-307-2T
E-307-3T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Material Trusco Code Mass
(g)
Features Amount Of Content

฿ 52,560.00

฿ 48,355.20

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) 3 Black Natural Rubber 455-0846 36000 A sheet with natural rubber conductivity with excellent abrasion-resistance and elasticity that doesn't use PVC. 1 Roll

฿ 42,088.00

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) 2 Green / Black Nitrile Rubber 455-0854 24000 A sheet with natural rubber conductivity with excellent abrasion-resistance and elasticity that doesn't use PVC. A sheet with synthetic rubber conductivity with excellent oil resistance. 1 Roll

฿ 56,838.00

฿ 52,268.22

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) 3 Green / Black Nitrile Rubber 455-0862 36000 A sheet with natural rubber conductivity with excellent abrasion-resistance and elasticity that doesn't use PVC. A sheet with synthetic rubber conductivity with excellent oil resistance. 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1