(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blower Type Static Remover, Wide Type, Maximum Air Flow (m³/Min) 1.4–3.2

Blower Type Static Remover, Wide Type, Maximum Air Flow (m³/Min) 1.4–3.2

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BF-X4MB

  • Product Model
    Fan Model
  • Type
    AC Method
  • Ambient Temperature(°C)
    1.4~3.2
  • Output Voltage
    7500V0-p
  • Input Power Supply(V)
    DC24 (AC Adapter included, supports 100-240 VAC)
  • Capacity(VA)
    25
  • Trusco Code
    452-0904
  • Mass(g)
    1700
  • Features
    Wide range of electricity removal is possible. Stable electricity removal performance is exhibited over long time as HDC-AC corona discharge is used.
  • Use
    Manufacture equipment and assembly process of electronic devices. Manufacture and assembly of precision machine components such as cameras and clocks.
  • Body material
    ABS
  • Discharge Needle Material
    Tungsten
  • Stand Material
    SECC
  • Output signal
    MOSFET Relay No-Voltage Contact Output (NC Output) (OFF when high voltage abnormality or fan abnormality)
  • Ion balance
    ±10 V or lower (factory default)
  • Amount of Ozone Generated
    0.006 ppm or less (distance of 150 mm)
  • Internal Capacity
    1 unit
Part Number
BF-X4MB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 40,275.00

฿ 32,220.00

STATIC ELIMINATORS 1 Piece(s) 22 Day(s) 1 unit

Basic Specifications

  • Product Model
    Fan Model
  • Type
    AC Method
  • Ambient Temperature(°C)
    1.4~3.2
  • Output Voltage
    7500V0-p
  • Input Power Supply(V)
    DC24 (AC Adapter included, supports 100-240 VAC)
  • Capacity(VA)
    25
  • Trusco Code
    452-0904
  • Mass(g)
    1700
  • Features
    Wide range of electricity removal is possible. Stable electricity removal performance is exhibited over long time as HDC-AC corona discharge is used.
  • Use
    Manufacture equipment and assembly process of electronic devices. Manufacture and assembly of precision machine components such as cameras and clocks.
  • Body material
    ABS
  • Discharge Needle Material
    Tungsten
  • Stand Material
    SECC
  • Output signal
    MOSFET Relay No-Voltage Contact Output (NC Output) (OFF when high voltage abnormality or fan abnormality)
  • Ion balance
    ±10 V or lower (factory default)
  • Amount of Ozone Generated
    0.006 ppm or less (distance of 150 mm)
  • Internal Capacity
    1 unit

Specifications of BF-X4MB

  • Product Model
    Fan Model
  • Type
    AC Method
  • Ambient Temperature(°C)
    1.4~3.2
  • Output Voltage
    7500V0-p
  • Input Power Supply(V)
    DC24 (AC Adapter included, supports 100-240 VAC)
  • Capacity(VA)
    25
  • Trusco Code
    452-0904
  • Mass(g)
    1700
  • Features
    Wide range of electricity removal is possible. Stable electricity removal performance is exhibited over long time as HDC-AC corona discharge is used.
  • Use
    Manufacture equipment and assembly process of electronic devices. Manufacture and assembly of precision machine components such as cameras and clocks.
  • Body material
    ABS
  • Discharge Needle Material
    Tungsten
  • Stand Material
    SECC
  • Output signal
    MOSFET Relay No-Voltage Contact Output (NC Output) (OFF when high voltage abnormality or fan abnormality)
  • Ion balance
    ±10 V or lower (factory default)
  • Amount of Ozone Generated
    0.006 ppm or less (distance of 150 mm)
  • Internal Capacity
    1 unit
Part Number
BF-X4MB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 40,275.00

฿ 32,220.00

STATIC ELIMINATORS 1 Piece(s) 22 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1