- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Gas Type Cordless Soldering Iron Kotelyzer Lead-Free Solder Compatible
Specifications of 60A
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 500 (Soldering Iron) / 650 (Hot Blow)
-
- Total Length(mm)
- 186
-
- Supplied Iron Tip
- 60-01-01
-
- Continuous Use Time(Minutes)
- 60
-
- Gas Filling Amount(ml)
- 12
-
- JAN Code
- 4933505600016
-
- Trusco Code
- 276-5152
-
- Mass(g)
- 74/set
-
- Features
- Compact and reasonably priced. It starts up within a few seconds. Features 3 functions and can be used as a soldering iron, a hot air generator, and a torch.
-
- Use
- Electrical work wiring. Heat contraction tube shrinking.
-
- Specifications
- Electric soldering iron, equivalent to 20 to 60 W
-
- Set contents
- Hot Blow Tip (60-01-52), Soldering Iron Tip
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,788.89
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set |
Basic Specifications
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 500 (Soldering Iron) / 650 (Hot Blow)
-
- Total Length(mm)
- 186
-
- Supplied Iron Tip
- 60-01-01
-
- Continuous Use Time(Minutes)
- 60
-
- Gas Filling Amount(ml)
- 12
-
- JAN Code
- 4933505600016
-
- Trusco Code
- 276-5152
-
- Mass(g)
- 74/set
-
- Features
- Compact and reasonably priced. It starts up within a few seconds. Features 3 functions and can be used as a soldering iron, a hot air generator, and a torch.
-
- Use
- Electrical work wiring. Heat contraction tube shrinking.
-
- Specifications
- Electric soldering iron, equivalent to 20 to 60 W
-
- Set contents
- Hot Blow Tip (60-01-52), Soldering Iron Tip
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Compact and low-priced.
· Start-up is instantaneous.
· Combines the three functions of a soldering iron, a hot air blower and a torch.
[Applications]
· Wiring in electrical construction.
· Shrinking of heat shrink tubes.
Specifications of 60A
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 500 (Soldering Iron) / 650 (Hot Blow)
-
- Total Length(mm)
- 186
-
- Supplied Iron Tip
- 60-01-01
-
- Continuous Use Time(Minutes)
- 60
-
- Gas Filling Amount(ml)
- 12
-
- JAN Code
- 4933505600016
-
- Trusco Code
- 276-5152
-
- Mass(g)
- 74/set
-
- Features
- Compact and reasonably priced. It starts up within a few seconds. Features 3 functions and can be used as a soldering iron, a hot air generator, and a torch.
-
- Use
- Electrical work wiring. Heat contraction tube shrinking.
-
- Specifications
- Electric soldering iron, equivalent to 20 to 60 W
-
- Set contents
- Hot Blow Tip (60-01-52), Soldering Iron Tip
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,788.89
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?