- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Gas Type Cordless Soldering Iron Kotelyzer 150 Auto Lead-Free Solder Compatible
Specifications of 82A
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 530 (Soldering Iron) / 540 (Hot Blow)
-
- Total Length(mm)
- 302
-
- Supplied Iron Tip
- 72-01-02
-
- Continuous Use Time(Minutes)
- 150
-
- Gas Filling Amount(ml)
- 63
-
- JAN Code
- 4933505941829
-
- Trusco Code
- 276-5047
-
- Mass(g)
- 186/set
-
- Features
- Uses a piezoelectric auto-ignition function. Can be used for a long time with strong power. Can be used as a soldering iron/hot air blower. Suitable for electrical work soldering, communications work soldering, and shrinkage of the heat shrinkage tube.
-
- Specifications
- Electric Soldering Iron 200 W equivalent
-
- Set contents
- Iron body, Hot blow tip, Heat shrink, Iron tip cap
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,848.34
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set |
Basic Specifications
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 530 (Soldering Iron) / 540 (Hot Blow)
-
- Total Length(mm)
- 302
-
- Supplied Iron Tip
- 72-01-02
-
- Continuous Use Time(Minutes)
- 150
-
- Gas Filling Amount(ml)
- 63
-
- JAN Code
- 4933505941829
-
- Trusco Code
- 276-5047
-
- Mass(g)
- 186/set
-
- Features
- Uses a piezoelectric auto-ignition function. Can be used for a long time with strong power. Can be used as a soldering iron/hot air blower. Suitable for electrical work soldering, communications work soldering, and shrinkage of the heat shrinkage tube.
-
- Specifications
- Electric Soldering Iron 200 W equivalent
-
- Set contents
- Iron body, Hot blow tip, Heat shrink, Iron tip cap
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Employs a piezoelectric automatic ignition function.
· Can be used for a long period of time with strong power.
· Can be used as a soldering iron or a hot air blower.
· Suitable for electrical construction soldering, communication construction soldering and shrinking of heat shrink tubes.
[Applications]
· Electrical construction soldering.
· Communication construction soldering.
· Shrinking of heat shrink tubes.
Specifications of 82A
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 530 (Soldering Iron) / 540 (Hot Blow)
-
- Total Length(mm)
- 302
-
- Supplied Iron Tip
- 72-01-02
-
- Continuous Use Time(Minutes)
- 150
-
- Gas Filling Amount(ml)
- 63
-
- JAN Code
- 4933505941829
-
- Trusco Code
- 276-5047
-
- Mass(g)
- 186/set
-
- Features
- Uses a piezoelectric auto-ignition function. Can be used for a long time with strong power. Can be used as a soldering iron/hot air blower. Suitable for electrical work soldering, communications work soldering, and shrinkage of the heat shrinkage tube.
-
- Specifications
- Electric Soldering Iron 200 W equivalent
-
- Set contents
- Iron body, Hot blow tip, Heat shrink, Iron tip cap
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,848.34
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Piezoelectric automatic ignition function was adopted.
●Can be used for a long time with strong power.Specification
●Gas Charge(ml):63
●Continuous Working Time:150 mins
●Accessory Iron Tip:72-01-02
●Maximum Temperature(°C):Approx. 530(soldering iron)/Approx. 540(hot blow)
●Total Length(mm):302
●Lead-free Solder Compliant
●Electric Soldering Iron Equivalent to 200W
●One Touch Ignition UnitSet Contents
●Soldering Iron Body, Hot Blow Tip, Heat Shrink, Iron Tip CapWarning
●Please use exclusive gas for the Kotelyzer. Using gas other than exclusive gas may not only cause failure but also may degrade the performance.
●Gas is sold separately.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?