- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Gas Type Cordless Soldering Iron Kotelyzer 150 Lead-Free Solder Compatible
Specifications of 72A
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 510 (Soldering Iron) / 630 (Hot Blow)
-
- Total Length(mm)
- 285
-
- Supplied Iron Tip
- 72-01-07
-
- Continuous Use Time(Minutes)
- 70
-
- Gas Filling Amount(ml)
- 63
-
- JAN Code
- 4933505966723
-
- Trusco Code
- 276-5144
-
- Mass(g)
- 190/set
-
- Features
- Soldering iron, air heater, and torch functions (3 functions) included for increased power. Strengthened type cauterizer 70 powered up one level. For piping, plate metal soldering, silver brazing, and heat shrinking tube work that requires increased power and long, continuous use. Ideal for electronics soldering, communications soldering, and silver brazing work.
-
- Specifications
- Electric Soldering Iron 200 W equivalent
-
- Set contents
- Iron body, Hot blow tip, Heat shrink, Iron tip cap
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,785.54
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set |
Basic Specifications
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 510 (Soldering Iron) / 630 (Hot Blow)
-
- Total Length(mm)
- 285
-
- Supplied Iron Tip
- 72-01-07
-
- Continuous Use Time(Minutes)
- 70
-
- Gas Filling Amount(ml)
- 63
-
- JAN Code
- 4933505966723
-
- Trusco Code
- 276-5144
-
- Mass(g)
- 190/set
-
- Features
- Soldering iron, air heater, and torch functions (3 functions) included for increased power. Strengthened type cauterizer 70 powered up one level. For piping, plate metal soldering, silver brazing, and heat shrinking tube work that requires increased power and long, continuous use. Ideal for electronics soldering, communications soldering, and silver brazing work.
-
- Specifications
- Electric Soldering Iron 200 W equivalent
-
- Set contents
- Iron body, Hot blow tip, Heat shrink, Iron tip cap
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Powered-up three functions of soldering iron, hot air blower and torch.
· Extra powerful type of Kotelyzer 70.
· Capable of long, continuous work in piping that requires strong power, soldering of sheet metal, silver soldering, and shrinking of heat shrink tubes.
· Suitable for electrical construction soldering, communication construction soldering and silver soldering work.
[Applications]
· Electrical construction soldering.
· Communication construction soldering.
· Applying silver solder.
Specifications of 72A
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- 510 (Soldering Iron) / 630 (Hot Blow)
-
- Total Length(mm)
- 285
-
- Supplied Iron Tip
- 72-01-07
-
- Continuous Use Time(Minutes)
- 70
-
- Gas Filling Amount(ml)
- 63
-
- JAN Code
- 4933505966723
-
- Trusco Code
- 276-5144
-
- Mass(g)
- 190/set
-
- Features
- Soldering iron, air heater, and torch functions (3 functions) included for increased power. Strengthened type cauterizer 70 powered up one level. For piping, plate metal soldering, silver brazing, and heat shrinking tube work that requires increased power and long, continuous use. Ideal for electronics soldering, communications soldering, and silver brazing work.
-
- Specifications
- Electric Soldering Iron 200 W equivalent
-
- Set contents
- Iron body, Hot blow tip, Heat shrink, Iron tip cap
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,785.54
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?