(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gas Type Cordless Soldering Iron Kotelyzer 70 Lead-Free Solder Compatible

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,414.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-70A
N-70B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type JAN Code Trusco Code Mass
(g)
Set contents Amount Of Content

฿ 3,414.06

CORDLESS SOLDERING IRONS 1 Piece(s) 12 Day(s) A set 4933505941706 276-5136 193/set Hot Blow Tip, Heat Shrink, Cap 1 Set

฿ 4,514.72

CORDLESS SOLDERING IRONS 1 Piece(s) 10 Day(s) B Set 4933505966709 305-9073 472/set Hot Blow Tip, Heat Shrink, Extension Torch Ejector, Metal Storage Box 1 Set

Basic Specifications

  • Product Model
    Cordless Soldering Iron
  • Supports Lead-free Soldering
    Y
  • Maximum Temperature (°C)
    500 (Soldering Iron) / 630 (Hot Blow)
  • Total Length(mm)
    243
  • Supplied Iron Tip
    70-01-01
  • Continuous Use Time(Minutes)
    120
  • Gas Filling Amount(ml)
    28
  • Features
    A standard type that meets the most exacting industrial requirements. Usable as a soldering iron, hot air blower, or torch.
  • Use
    Electrical work soldering. Communication work soldering. Silver soldering work.
  • Specifications
    Electric soldering iron, equivalent to 20 to 80 W
  • Amount Of Content
    1 Set

Product Description

[Features]
· Standard type that can be used for full-fledged work.
· Can be used as a soldering iron, hot air blower or torch.
[Applications]
· Electrical construction soldering.
· Communication construction soldering.
· Applying silver solder.

Part Number
N-70A
N-70B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type JAN Code Trusco Code Mass
(g)
Set contents Amount Of Content

฿ 3,414.06

CORDLESS SOLDERING IRONS 1 Piece(s) 12 Day(s) A set 4933505941706 276-5136 193/set Hot Blow Tip, Heat Shrink, Cap 1 Set

฿ 4,514.72

CORDLESS SOLDERING IRONS 1 Piece(s) 10 Day(s) B Set 4933505966709 305-9073 472/set Hot Blow Tip, Heat Shrink, Extension Torch Ejector, Metal Storage Box 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1