(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead-Free Resin-Flux Cored Solder, EVASOL J3MRK3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,505.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J3MRK3-05
J3MRK3-06
J3MRK3-08
J3MRK3-10
J3MRK3-12
J3MRK3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,643.07

THREAD SOLDER 1 Piece(s) 14 Day(s) 0.5 4562155680125 274-1644 500 1 Roll

฿ 4,505.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 0.6 4562155680132 274-1652 500 1 Roll

฿ 8,702.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.8 4562155680149 274-1661 1000 1 Roll

฿ 8,561.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1 4562155680156 274-1679 1000 1 Roll

฿ 8,412.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.2 4562155680163 274-1687 1000 1 Roll

฿ 8,370.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.6 4562155680170 274-1695 1000 1 Roll

Basic Specifications

  • Lead-Free
    Y
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    217 to 220
  • Features
    It is a wash-free, environmentally-friendly, non-scattering type lead-free solder.
  • Use
    Optimal for precision equipment, robot soldering.
  • Material
    Alloy Composition (Tin: 96.5%, Silver: 3.0%, Copper: 0.5%)
  • Flux
    MIL-RMA Class, JIS A Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
·No-clean, environment-friendly, anti-scattering lead-free solder.
[Applications]
·Ideal for precision equipment and robot soldering.

Part Number
J3MRK3-05
J3MRK3-06
J3MRK3-08
J3MRK3-10
J3MRK3-12
J3MRK3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,643.07

THREAD SOLDER 1 Piece(s) 14 Day(s) 0.5 4562155680125 274-1644 500 1 Roll

฿ 4,505.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 0.6 4562155680132 274-1652 500 1 Roll

฿ 8,702.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.8 4562155680149 274-1661 1000 1 Roll

฿ 8,561.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 1 4562155680156 274-1679 1000 1 Roll

฿ 8,412.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.2 4562155680163 274-1687 1000 1 Roll

฿ 8,370.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.6 4562155680170 274-1695 1000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1