(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead-Free Resin-Flux Cored Solder, EVASOL J3ARK3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,440.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J3ARK3-05
J3ARK3-06
J3ARK3-08
J3ARK3-10
J3ARK3-12
J3ARK3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,981.67

THREAD SOLDER 1 Piece(s) 1 Day(s) 0.5 4562155680033 274-1733 500 1 Roll

฿ 4,440.00

THREAD SOLDER 1 Piece(s) 1 Day(s) 0.6 4562155680040 274-1741 500 1 Roll

฿ 7,581.67

THREAD SOLDER 1 Piece(s) 1 Day(s) 0.8 4562155680057 274-1750 1000 1 Roll

฿ 7,398.34

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155680064 274-1768 1000 1 Roll

฿ 7,280.00

THREAD SOLDER 1 Piece(s) 1 Day(s) 1.2 4562155680071 274-1776 1000 1 Roll

฿ 7,261.00

THREAD SOLDER 1 Piece(s) 1 Day(s) 1.6 4562155680088 274-1784 1000 1 Roll

Basic Specifications

  • Lead-Free
    Y
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    217 to 220
  • Features
    Eco-friendly scatter prevention type lead free solder. Low flux spattering at soldering, and easy to work.
  • Use
    Wiring and connection for electric and electronic devices.
  • Material
    Alloy Composition (Tin: 96.5%, Silver: 3.0%, Copper: 0.5%)
  • Flux
    MIL-RA Class, JIS A Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Scattering prevention type lead free solder that is environmentally-friendly.
·There is no scattering of flux, making it easy to work with.
[Applications]
·Wiring and connection of electrical and electronic equipment.

Part Number
J3ARK3-05
J3ARK3-06
J3ARK3-08
J3ARK3-10
J3ARK3-12
J3ARK3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,981.67

THREAD SOLDER 1 Piece(s) 1 Day(s) 0.5 4562155680033 274-1733 500 1 Roll

฿ 4,440.00

THREAD SOLDER 1 Piece(s) 1 Day(s) 0.6 4562155680040 274-1741 500 1 Roll

฿ 7,581.67

THREAD SOLDER 1 Piece(s) 1 Day(s) 0.8 4562155680057 274-1750 1000 1 Roll

฿ 7,398.34

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155680064 274-1768 1000 1 Roll

฿ 7,280.00

THREAD SOLDER 1 Piece(s) 1 Day(s) 1.2 4562155680071 274-1776 1000 1 Roll

฿ 7,261.00

THREAD SOLDER 1 Piece(s) 1 Day(s) 1.6 4562155680088 274-1784 1000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmentally friendly scatter prevention type lead-free solder.
●No flux scattering, work is easy.

Usage

●Wiring and connection of electrical and electronic equipment.

Specification

●SPQ(roll):10
●Melting Point: 217 to 220°C
●Flux: MIL-RA Class, JIS A Class

Materials

●Alloy Composition(tin: 96.5%, silver: 3.0%, copper: 0.5%)