(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Theodolite

Electronic Theodolite

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of NE-20SC2

  • Product Model
    Theodolite
  • Magnification(x)
    30
  • Shortest Focal Distance(m)
    0.64
  • Screw Diameter(mm)
    35
  • Minimum Display(″)
    20/10
  • Container Protection Class
    IPX4
  • Trusco Code
    274-6328
  • Mass
    4400
  • Features
    Elevated angle and slope display can be switched with a single touch. Level angle can be reset to "zero" with a single touch.
  • Compliant Tripod
    BMC-2
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)
  • Power
    AA Batteries x 6 pcs (Included)
Part Number
NE-20SC2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 145,256.67

฿ 116,553.95

THEODOLITES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Theodolite
  • Magnification(x)
    30
  • Shortest Focal Distance(m)
    0.64
  • Screw Diameter(mm)
    35
  • Minimum Display(″)
    20/10
  • Container Protection Class
    IPX4
  • Trusco Code
    274-6328
  • Mass
    4400
  • Features
    Elevated angle and slope display can be switched with a single touch. Level angle can be reset to "zero" with a single touch.
  • Compliant Tripod
    BMC-2
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)
  • Power
    AA Batteries x 6 pcs (Included)

Specifications of NE-20SC2

  • Product Model
    Theodolite
  • Magnification(x)
    30
  • Shortest Focal Distance(m)
    0.64
  • Screw Diameter(mm)
    35
  • Minimum Display(″)
    20/10
  • Container Protection Class
    IPX4
  • Trusco Code
    274-6328
  • Mass
    4400
  • Features
    Elevated angle and slope display can be switched with a single touch. Level angle can be reset to "zero" with a single touch.
  • Compliant Tripod
    BMC-2
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)
  • Power
    AA Batteries x 6 pcs (Included)
Part Number
NE-20SC2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 145,256.67

฿ 116,553.95

THEODOLITES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1