(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pail, High Density Polyethylene Inner Container

Pail, High Density Polyethylene Inner Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4620-39

  • Capacity (L)
    21 ~
  • Material
    Metal
  • Capacity Details(L)
    22
  • Color
    Navy Blue
  • Inner Diameter(mm)
    286
  • Height(mm)
    413
  • Body / Option
    Main Body
  • Trusco Code
    460-1459
  • Mass(kg)
    2.9
  • Features
    UN standard (NIPPON HAKUYOHIN KENTEI KYOKAI(HK)) approved
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Material: Inner Finish
    Polyethylene (HDPE)
  • Plate Thickness(mm)
    0.5
  • Amount Of Content
    1 Can
Part Number
4620-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,844.00

BARRELS 1 Piece(s) 40 Day(s) 1 Can

Basic Specifications

  • Capacity (L)
    21 ~
  • Material
    Metal
  • Capacity Details(L)
    22
  • Color
    Navy Blue
  • Inner Diameter(mm)
    286
  • Height(mm)
    413
  • Body / Option
    Main Body
  • Trusco Code
    460-1459
  • Mass(kg)
    2.9
  • Features
    UN standard (NIPPON HAKUYOHIN KENTEI KYOKAI(HK)) approved
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Material: Inner Finish
    Polyethylene (HDPE)
  • Plate Thickness(mm)
    0.5
  • Amount Of Content
    1 Can

Product Description

[Features]
· This product has a double-layered structure consisting of a high-density polyethylene inner with excellent chemical resistance inside a steel pail with excellent impact resistance.
· This is a sturdy and hygienic container with excellent chemical resistance and acid resistance.
[Applications]
· Container for holding and storing hazardous materials, and transporting them within domestic and overseas.
[Caution]
· Store the container indoors.
· The inner polyethylene container may soften at temperatures around 80°C, so we recommend that the pail is filled at ambient temperature.

Specifications of 4620-39

  • Capacity (L)
    21 ~
  • Material
    Metal
  • Capacity Details(L)
    22
  • Color
    Navy Blue
  • Inner Diameter(mm)
    286
  • Height(mm)
    413
  • Body / Option
    Main Body
  • Trusco Code
    460-1459
  • Mass(kg)
    2.9
  • Features
    UN standard (NIPPON HAKUYOHIN KENTEI KYOKAI(HK)) approved
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Material: Inner Finish
    Polyethylene (HDPE)
  • Plate Thickness(mm)
    0.5
  • Amount Of Content
    1 Can
Part Number
4620-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,844.00

BARRELS 1 Piece(s) 40 Day(s) 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1