(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered band type pail can BT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 89310-10

  • Capacity (L)
    21 ~
  • Material
    Metal
  • Capacity Details(L)
    27
  • Color
    White
  • Inner Diameter(mm)
    286
  • Height(mm)
    465
  • Body / Option
    Body (with Lid and Band)
  • Trusco Code
    460-1505
  • Mass(kg)
    2.1
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Top Board Shape
    Open Band Type
  • Loading Capacity(kg)
    Approx. 200
  • Wire Strength(N)
    Approximately 600
  • Plate Thickness(mm)
    0.4
  • Amount Of Content
    1 Can
Part Number
89310-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Capacity Details
(L)
Height
(mm)
Trusco Code Mass
(kg)
Loading Capacity
(kg)
Plate Thickness
(mm)
Amount Of Content

฿ 1,660.00

BARRELS 1 Piece(s) 40 Day(s) 21 ~ 27 465 460-1505 2.1 Approx. 200 0.4 1 Can

Basic Specifications

  • Material
    Metal
  • Color
    White
  • Inner Diameter(mm)
    286
  • Body / Option
    Body (with Lid and Band)
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Top Board Shape
    Open Band Type
  • Wire Strength(N)
    Approximately 600
  • Amount Of Content
    1 Can

Product Description

A band-type pail with a removable top that is fastened to the body with a band.
[Features]
·A gasket is attached to the top plate.
·There is no need for a special tightening machine that is required for the lug-type pails that are often used.
·The top plate can be removed, and filling can be done in a short time.
[Applications]
·Convenient as a container for domestic land transportation and storage of solids and high-viscosity products.

Specifications of 89310-10

  • Capacity (L)
    21 ~
  • Material
    Metal
  • Capacity Details(L)
    27
  • Color
    White
  • Inner Diameter(mm)
    286
  • Height(mm)
    465
  • Body / Option
    Body (with Lid and Band)
  • Trusco Code
    460-1505
  • Mass(kg)
    2.1
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Top Board Shape
    Open Band Type
  • Loading Capacity(kg)
    Approx. 200
  • Wire Strength(N)
    Approximately 600
  • Plate Thickness(mm)
    0.4
  • Amount Of Content
    1 Can
Part Number
89310-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Capacity Details
(L)
Height
(mm)
Trusco Code Mass
(kg)
Loading Capacity
(kg)
Plate Thickness
(mm)
Amount Of Content

฿ 1,660.00

BARRELS 1 Piece(s) 40 Day(s) 21 ~ 27 465 460-1505 2.1 Approx. 200 0.4 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The removable type top cover is a band type tightened to the body by a band.
●Since the top board can be removed, filling can be done in a short time.

Usage

●For containers for solids or high viscosity products.

Specification

●Color:White
●SPQ(can):1
●Open Band Type
●With inner stain-proof coating

Materials

●Tin Free Steel(JIS G 3315)