Single action oil fill plug stop valve SUS type mounting opening φ40 (diameter 40 mm) solvents only type

Brand :
MIYASAKA

Caution

    Product Description

    A convenient cock that can be used as a fuel tank by laying the can on its side.
    [Features]
    ·Anyone can easily put on and take off with one touch
    ·Subdivision can be done smoothly without spilling.
    ·With a movable elbow, there is no dripping of adhering liquid after the lever is closed.
    ·With Kokkun, anyone can easily subdivide
    ·No mess, no spills, no waste. Great for improving your workplace
    [Applications]
    ·Solvents are something you don't particularly want to spill from a health standpoint.
    ·And recommended for medical, research institutes, universities, etc. where there are many women

    Features

    ●Stainless steel material and fluoropolymer packing correspondence are available for a wide range of solvents.

    Specification

    ●Color:Blue
    ●W x Total Length(mm):55 x 130
    ●SPQ(piece):1
    ●Compatible Liquid: Solvent such as thinner, acetone, xylene
    ●Compatible Cans: 18-Liter Square Can, Pail, Drums (dedicated adapter DRA-1 required)
    ●Canister Cap Size: Outer Diameter 41mm x Inner Diameter 32.5mm(JIS B type cap B40)

    Materials

    ●Wetting part: Stainless Steel(SUS316+303)
    ●Packing: fluoropolymer 
    ●Elbow Part: Polypropylene(PP)

    Warning

    ●Open the air hole at the top of the can.
    ●With air-tight accessory cap, it keeps air-tightness during storage.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Single action oil fill plug stop valve SUS type mounting opening φ40 (diameter 40 mm) solvents only type | MIYASAKA | MISUMI Thailand