One-touch refueling tap “Kokkun” for drum cans

Brand :
MIYASAKA

Caution

    Product Description

    Adapter for stainless steel drum cans that is also compatible with solvents.
    [Features]
    ·Solvent compatible stainless steel
    [Applications]
    ·For subdividing liquids from drums

    Features

    ●With a movable elbow, there is no sagging of the adhesion liquid after drip opening the lever.

    Usage

    ●For fluid or liquid dispensing work.

    Specification

    ●W x H(mm):64 x 32
    ●SPQ(piece):1
    ●Compatible Liquid: Most liquid except for solvent
    ●Compatible Cans: Drums(adapter required), Pails, 18-Liter Square Can(outside diameter of can discharge port 41mm x inside diameter 32.5mm)
    ●Canister Cap Size: Outer Diameter 41mm x Inner Diameter 32.5mm(

    Materials

    ●Wetting Part: Stainless steel(SUS303) 
    ●Packing: NBR
    ●Bulb: BS(NicrP) 
    ●Elbow: Polypropylene(PP)
    ●Stainless Steel(SUS303)

    Warning

    ●When using it for drums, a dedicated adapter(DRA-1) is required.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat