(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WD-100S |
WD-200D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer Inner Dimensions Frontage (Deep Type) (mm) |
Drawer Inner Dimensions Depth (Deep Type) (mm) |
Drawer Interior Height (Deep Type) (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,489.00 ฿ 25,655.48 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | - | - | - | 4962286901074 | 461-8432 | 28700 | 1 unit | ||
฿ 45,173.00 ฿ 42,159.96 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 388 | 302 | 100 | 4962286901081 | 461-8441 | 44000 | 1 unit |
[Features]
· Enables drawings to be fully opened for display in a worksite meeting at a factory, etc. and the included magnets can also be used to bring attention to points for work, etc.
· The movable board can be changed between 3 levels according to the application.
· The uppermost of the two drawers has a lock, which makes it very convenient for the temporary storage of important data such as CD-ROMs.
Part Number |
---|
WD-100S |
WD-200D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer Inner Dimensions Frontage (Deep Type) (mm) |
Drawer Inner Dimensions Depth (Deep Type) (mm) |
Drawer Interior Height (Deep Type) (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,489.00 ฿ 25,655.48 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | - | - | - | 4962286901074 | 461-8432 | 28700 | 1 unit | ||
฿ 45,173.00 ฿ 42,159.96 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 388 | 302 | 100 | 4962286901081 | 461-8441 | 44000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?