(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart Dolly, Model DLF, Rubber Caster Specification

Extending Container Cart Dolly, Model DLF, Rubber Caster Specification

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,902.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DLF-1034
DLF-1035
DLF-1036
DLF-1037
DLF-1044
DLF-1045
DLF-1046
DLF-1047
DLF-7534
DLF-7535
DLF-7536
DLF-7537
DLF-7544
DLF-7545
DLF-7546
DLF-7547
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caster Diam.
(mm)
Frame Dimension, Length
(mm)
Frame Dimension, Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,902.86

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 400~500 300–400 157 - 452-7623 4160 1 unit

฿ 3,902.86

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 500~600 300–400 157 - 452-7631 4190 1 unit

฿ 4,037.14

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 600~700 300–400 157 - 452-7640 4220 1 unit

฿ 4,037.14

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 650~750 300–400 157 - 452-7658 4240 1 unit

฿ 3,971.43

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 400~500 400~500 157 - 452-7666 4190 1 unit

฿ 3,971.43

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 500~600 400~500 157 - 452-7674 4220 1 unit

฿ 4,070.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 600~700 400~500 157 - 452-7682 4260 1 unit

฿ 4,070.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 650~750 400~500 157 - 452-7691 4270 1 unit

฿ 3,907.12

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 75 400~500 300–400 128 4582193911050 434-2186 3660 1 unit

฿ 3,911.67

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) 1 Day(s) 75 500~600 300–400 128 4582193911067 434-2194 3690 1 unit

฿ 4,036.83

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 600~700 300–400 128 4582193911074 434-2208 3720 1 unit

฿ 4,039.86

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 650~750 300–400 128 4582193911081 434-2216 3740 1 unit

฿ 3,971.97

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 400~500 400~500 128 4582193911098 434-2224 3690 1 unit

฿ 3,976.52

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 75 500~600 400~500 128 4582193911104 434-2232 3720 1 unit

฿ 4,103.20

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 5 Day(s) 75 600~700 400~500 128 4582193911111 434-2241 3760 1 unit

฿ 4,104.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 650~750 400~500 128 4582193911128 434-2259 3770 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    180
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Features
    Inner frame dimension adjustments can be freely performed. Compatible with containers of various sizes that are within range of stacking surfaces.
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Corner Material
    Steel
  • Connecting Bar Material
    Aluminum
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Amount Of Content
    1 unit

Product Description

Telescoping container trolley that can freely adjust the dimensions inside the frame.
[Features]
·The dimensions within the frame can be freely adjusted.
·Supports containers of various sizes within the range of the loading surface.
·The main frame is made of aluminum, making it lightweight, durable, and clean.
·It also has excellent strength, durability, and corrosion resistance.
·Since it is a one-size-fits-all type, it can be perfectly matched to the container of your choice, so you can use it with confidence.
·When storing, by placing the casters in the grooves (concaves) of the corner bases, it is possible to stably stack and store them without taking up storage space.

Part Number
DLF-1034
DLF-1035
DLF-1036
DLF-1037
DLF-1044
DLF-1045
DLF-1046
DLF-1047
DLF-7534
DLF-7535
DLF-7536
DLF-7537
DLF-7544
DLF-7545
DLF-7546
DLF-7547
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caster Diam.
(mm)
Frame Dimension, Length
(mm)
Frame Dimension, Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,902.86

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 400~500 300–400 157 - 452-7623 4160 1 unit

฿ 3,902.86

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 500~600 300–400 157 - 452-7631 4190 1 unit

฿ 4,037.14

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 600~700 300–400 157 - 452-7640 4220 1 unit

฿ 4,037.14

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 650~750 300–400 157 - 452-7658 4240 1 unit

฿ 3,971.43

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 400~500 400~500 157 - 452-7666 4190 1 unit

฿ 3,971.43

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 500~600 400~500 157 - 452-7674 4220 1 unit

฿ 4,070.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 600~700 400~500 157 - 452-7682 4260 1 unit

฿ 4,070.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 100 650~750 400~500 157 - 452-7691 4270 1 unit

฿ 3,907.12

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 75 400~500 300–400 128 4582193911050 434-2186 3660 1 unit

฿ 3,911.67

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) 1 Day(s) 75 500~600 300–400 128 4582193911067 434-2194 3690 1 unit

฿ 4,036.83

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 600~700 300–400 128 4582193911074 434-2208 3720 1 unit

฿ 4,039.86

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 650~750 300–400 128 4582193911081 434-2216 3740 1 unit

฿ 3,971.97

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 400~500 400~500 128 4582193911098 434-2224 3690 1 unit

฿ 3,976.52

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 75 500~600 400~500 128 4582193911104 434-2232 3720 1 unit

฿ 4,103.20

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 5 Day(s) 75 600~700 400~500 128 4582193911111 434-2241 3760 1 unit

฿ 4,104.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 75 650~750 400~500 128 4582193911128 434-2259 3770 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Inside the frame you can freely adjust the dimensions.

Specification

●Equal Load(kg):180
●Height(mm):128
●Caster Diameter(mm):75
●Finished Goods
●Flexible Caster x 4

Materials

●Caster Brackets: Steel
●Wheel: Rubber
●Corner: Steel
●Connecting Bar: Aluminum