(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KK-18S |
KK-18WS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Height (mm) |
Width (mm) |
Applicable Number (Main) |
Right and Left Side Falling Angle (Degree) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,338.74 ฿ 13,626.94 |
CAN STANDS | 1 Piece(s) | 10 Day(s) | Available | 940 | 580 | 1 | 58 | 4962286901234 | 431-3755 | 4600 | 1 unit | ||
฿ 22,485.14 ฿ 19,748.70 |
CAN STANDS | 1 Piece(s) | 12 Day(s) | NA | 1240 | 545 | 2 | 72 | 4962286901272 | 431-3763 | 8300 | 1 unit |
Safe, clean and economical drum cart enables oil to be dispensed easily and safely, simply by tilting the handle.
[Features]
·Made of stainless steel SUS304, which is rust-resistant, hygienic, and easy to clean.
·Easy to assemble. Comes with a non-drip plastic faucet for convenient refueling (⌀40 (diameter 40 mm)).
·The material is the main unit: steel, handle: PVC, wheels: PP·EVA.
[Applications]
·For lubrication work in factories or floor waxing at food factories, restaurants and building maintenance companies.
·Factories and research laboratories that conduct manufacturing and research in food factories, clean rooms, etc.
·Seasonings such as dashi and soy sauce, paints, thinners, pesticides, liquid fertilizers, etc. can be made into 18-liter cans.
Part Number |
---|
KK-18S |
KK-18WS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Height (mm) |
Width (mm) |
Applicable Number (Main) |
Right and Left Side Falling Angle (Degree) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,338.74 ฿ 13,626.94 |
CAN STANDS | 1 Piece(s) | 10 Day(s) | Available | 940 | 580 | 1 | 58 | 4962286901234 | 431-3755 | 4600 | 1 unit | ||
฿ 22,485.14 ฿ 19,748.70 |
CAN STANDS | 1 Piece(s) | 12 Day(s) | NA | 1240 | 545 | 2 | 72 | 4962286901272 | 431-3763 | 8300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?