(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PK-20S |
PK-20WS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Height (mm) |
Width (mm) |
Applicable Number (Main) |
Right and Left Side Falling Angle (Degree) |
JAN Code | Trusco Code | Mass (g) |
Intended Use | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,476.00 |
CAN STANDS | 1 Piece(s) | 10 Day(s) | Available | 940 | 580 | 1 | 58 | 4962286901210 | 431-3771 | 4800 | For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies. | 1 unit | ||
฿ 22,515.48 |
CAN STANDS | 1 Piece(s) | 12 Day(s) | NA | 1240 | 545 | 2 | 72 | 4962286901258 | 431-3780 | 8500 | For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies. Special stand for container piecemeal work. | 1 unit |
Enabling lubrication to be performed easily and safely, this drum cart made of SUS 304 stainless steel is rust resistant, hygienic and easy to clean.
[Features]
· Easy to assemble. Comes with a 40 mm diameter non-drip plastic faucet for convenient lubrication.
· Can is mounted in a single action, by simply lowering it into the holding ring, where it fits perfectly.
· Can is secured by simply engaging the fall-prevention stopper.
· Oil is dispensed by simply tilting the dedicated handle. No need for manual lifting, which saves labor and makes work easier.
[Applications]
· Automobile workshops, sheet metal factories, manufacturing sites, etc.
· For lubrication work in factories or floor waxing at food factories, restaurants and building maintenance companies.
· Dispensing contents of can-type containers of various oils such as lubricating oil and machine oil, or wax, paint, etc.
Part Number |
---|
PK-20S |
PK-20WS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Height (mm) |
Width (mm) |
Applicable Number (Main) |
Right and Left Side Falling Angle (Degree) |
JAN Code | Trusco Code | Mass (g) |
Intended Use | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,476.00 |
CAN STANDS | 1 Piece(s) | 10 Day(s) | Available | 940 | 580 | 1 | 58 | 4962286901210 | 431-3771 | 4800 | For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies. | 1 unit | ||
฿ 22,515.48 |
CAN STANDS | 1 Piece(s) | 12 Day(s) | NA | 1240 | 545 | 2 | 72 | 4962286901258 | 431-3780 | 8500 | For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies. Special stand for container piecemeal work. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?