Steel Can Stand for Pail

Brand :
MECHANICS

Caution

    Product Description

    Safe, clean and economical drum cart enables oil to be dispensed easily and safely, simply by tilting the handle.
    [Features]
    · Easy to assemble (in approximately 10 minutes).
    · Single-action drum mounting.
    · Oil is dispensed simply by tilting the handle, enabling lubrication to be carried out safely, economically and cleanly.
    · Main body material: steel. Plastic faucet included (40 mm diameter).
    [Applications]
    · For lubrication work in factories or floor waxing at food factories, restaurants and building maintenance companies.
    · Automobile workshops, sheet metal factories, manufacturing sites, etc.
    · Dispensing contents of can-type containers of various oils such as lubricating oil and machine oil, or wax, paint, etc.

    Features

    ●Assembly is easy.(can be assembled in about 10 minutes)
    ●Can be set with one touch.
    ●Oiling can be safely, economically handle and easily lubricated easily by tilting the steering wheel.

    Usage

    ●For pail
    ●For oiling work in the food factory, for floor wax work at food factory, restaurants and building maintenance companies.

    Specification

    ●With poly tap(Φ40mm)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat