elbie carey

Brand :
LIGHT BOY

Caution

    Product Description

    [Features]
    ·A foot stopper for safety and a steering handle for stable running.
    ·Equipped with large tires that are highly capable of traveling on rough roads.
    [Applications]
    ·Construction site.
    ·warehouse logistics.
    ·Agriculture.

    Features

    ●Foot stopper that takes safety into consideration, and a steering handle that is stable.

    Specification

    ●Equal Load(kg):300
    ●L x W x H(mm):800 x 700 x 320
    ●Handle Height(mm):900
    ●Caster Diameter(mm):300
    ●Compatible Stoppers:-
    ●Assembly Type 
    ●Reverse handle specification
    ●Min Rotation Half Radius 2.3m

    Materials

    ●Loading Platform: Steel 
    ●Handle: Steel
    ●Handle Surface Treatment: Trivalent Chromate Plated Finishing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat