(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Hand Truck (Overall Height 1,420 mm)

Cylinder Hand Truck (Overall Height 1,420 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use this product for cylinders that are not of the applicable size. Always use the chains to secure the cylinder. Check that the product is free of any abnormality before use. If any abnormality is found, do not use the product.
  • From :
    ฿ 14,816.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KS-COMPACT
KS-COMPACT-P
KU-O
KU-O-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Wheel Diameter
(mm)
Total Width
(mm)
Depth
(mm)
Separation Panel (mm) / Height Separation Panel (mm) / Width Trusco Code Mass
(g)
Amount Of Content

฿ 14,816.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) No Partition Plate 345 850 590 - - 452-7887 22000 1 unit

฿ 16,146.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) With partitions 345 850 590 1200 250 452-7895 26000 1 unit

฿ 25,896.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) Large Wheel Type, without Partitions 660 870 700 - - 452-7933 36000 1 unit

฿ 27,835.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) Large Wheel Type, with Partitions 660 870 700 1200 250 452-7941 40000 1 unit

Basic Specifications

Product Description

2‑wheeler cart for transporting 7,000 L high-pressure gas cylinders and 7.0 kg acetylene cylinders, for general industrial use.
[Features]
· Gas cylinders can be transported safely using the upper and lower chains.
· A lifting eye allows the cart to be loaded easily onto a vehicle.
· A cylinder key with wrench is included to make it easy to open and close the cylinders and mount regulators, etc.
· Wheels with puncture-proof tires for easy load carrying even on rough surfaces.
· Finished product with puncture-proof tires.
[Applications]
· For transporting a single 7,000 L oxygen cylinder or a single 7.0 kg acetylene cylinder.

Part Number
KS-COMPACT
KS-COMPACT-P
KU-O
KU-O-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Wheel Diameter
(mm)
Total Width
(mm)
Depth
(mm)
Separation Panel (mm) / Height Separation Panel (mm) / Width Trusco Code Mass
(g)
Amount Of Content

฿ 14,816.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) No Partition Plate 345 850 590 - - 452-7887 22000 1 unit

฿ 16,146.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) With partitions 345 850 590 1200 250 452-7895 26000 1 unit

฿ 25,896.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) Large Wheel Type, without Partitions 660 870 700 - - 452-7933 36000 1 unit

฿ 27,835.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) Large Wheel Type, with Partitions 660 870 700 1200 250 452-7941 40000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1