(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BC-80 |
BC-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Height (mm) |
Width (mm) |
Length (mm) |
Adjustment Range (mm) |
Material (Caster Front Wheels) | Trusco Code | Mass (g) |
Lifting Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,359.00 |
ADJUSTABLE FRAME DOLLIES CONT | 1 Piece(s) | 40 Day(s) | 80 | 848 | 403~603 | 870 | 315~515 | Rubber | 294-0833 | 17000 | 30 | 1 unit | ||
฿ 57,628.00 |
ADJUSTABLE FRAME DOLLIES CONT | 1 Piece(s) | 40 Day(s) | 150 | 892 | 456~676 | 1004 | 340~560 | Urethane | 294-0825 | 28000 | 40 | 1 unit |
A super-labor-saving cart for easily moving containers.
[Features]
·Dimensions can be freely adjusted within the adjustment range.
·It is possible to scoop up a container box placed on the floor as it is.
·A small lightweight carrier.
·It is possible to prevent work-related accidents (strained back, falling accidents, tendonitis, etc.).
·Assembled and fixed handle type.
[Applications]
·For labor saving when moving containers.
Part Number |
---|
BC-80 |
BC-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Height (mm) |
Width (mm) |
Length (mm) |
Adjustment Range (mm) |
Material (Caster Front Wheels) | Trusco Code | Mass (g) |
Lifting Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,359.00 |
ADJUSTABLE FRAME DOLLIES CONT | 1 Piece(s) | 40 Day(s) | 80 | 848 | 403~603 | 870 | 315~515 | Rubber | 294-0833 | 17000 | 30 | 1 unit | ||
฿ 57,628.00 |
ADJUSTABLE FRAME DOLLIES CONT | 1 Piece(s) | 40 Day(s) | 150 | 892 | 456~676 | 1004 | 340~560 | Urethane | 294-0825 | 28000 | 40 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?