(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Lift Walkie

Low Lift Walkie

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 883,245.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4LW2-20L SALE
4LW2-20M SALE
4LW2-25L SALE
4LW2-25M SALE
4LW2-30L SALE
4LW2-30M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Fork Length (mm) Total Width
(mm)
Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 902,963.00

฿ 733,025.36

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1220 685 858 1166 335 468-9763 600 1 unit

฿ 883,245.00

฿ 717,018.29

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1150 570 788 1096 220 468-9771 590 1 unit

฿ 940,621.00

฿ 763,596.13

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2500 1220 685 858 1166 335 468-9780 600 1 unit

฿ 920,080.00

฿ 746,920.94

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2500 1150 570 788 1096 220 468-9798 590 1 unit

฿ 1,012,667.00

฿ 808,715.87

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 3000 1220 685 858 1166 335 468-9801 600 1 unit

฿ 976,567.00

฿ 792,777.09

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 3000 1150 570 788 1096 220 468-9810 590 1 unit

Basic Specifications

  • Product Model
    Hand Palette Trucks
  • Fork Width (mm)
    175
  • Fork Height Min. (mm)
    85
  • Fork Height Max. (mm)
    235
  • Total Height(mm)
    1320
  • Features
    Powerful grinding work can be performed due to the compact, smooth-running AC motor.
  • Amount Of Content
    1 unit

Product Description

Smooth operation is realized by using an AC motor and heavy-duty work can be performed easily despite its compact size.

Part Number
4LW2-20L SALE
4LW2-20M SALE
4LW2-25L SALE
4LW2-25M SALE
4LW2-30L SALE
4LW2-30M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Fork Length (mm) Total Width
(mm)
Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 902,963.00

฿ 733,025.36

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1220 685 858 1166 335 468-9763 600 1 unit

฿ 883,245.00

฿ 717,018.29

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1150 570 788 1096 220 468-9771 590 1 unit

฿ 940,621.00

฿ 763,596.13

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2500 1220 685 858 1166 335 468-9780 600 1 unit

฿ 920,080.00

฿ 746,920.94

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2500 1150 570 788 1096 220 468-9798 590 1 unit

฿ 1,012,667.00

฿ 808,715.87

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 3000 1220 685 858 1166 335 468-9801 600 1 unit

฿ 976,567.00

฿ 792,777.09

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 3000 1150 570 788 1096 220 468-9810 590 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1