(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Forklift "Walkie Stacker"

Forklift "Walkie Stacker"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 761,712.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2SW7-25
2SW9-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Trusco Code Amount Of Content

฿ 761,712.00

FORK LIFTS 1 Piece(s) 40 Day(s) 700 468-9879 1 unit

฿ 821,622.00

FORK LIFTS 1 Piece(s) 40 Day(s) 900 468-9887 1 unit

Basic Specifications

  • Product Model
    Forklift
  • Fork Width (mm)
    570
  • Fork Length (mm)
    920
  • Fork Height Min. (mm)
    85
  • Fork Height Max. (mm)
    2500
  • Load Center Distance(mm)
    500
  • Total Length(mm)
    1710
  • Battery
    24V 100AH/5HR
  • Mass(kg)
    630
  • Features
    This is for skit pallets, and it's perfect for work on upper floors because it's lightweight.
  • Intended Use
    From transferring goods at manufacturing plants and warehouses, as well as for truck loading and unloading work.
  • Lifting Method
    Battery-powered
  • Power
    Single Phase 100 V (Cord Length 2 m)
  • Charging Time
    8 hour
  • Specifications
    Traveling battery type. Charger Mounted Type (Input 100 V)
  • Battery Equipped
    EB100
  • Amount Of Content
    1 unit
Part Number
2SW7-25
2SW9-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Trusco Code Amount Of Content

฿ 761,712.00

FORK LIFTS 1 Piece(s) 40 Day(s) 700 468-9879 1 unit

฿ 821,622.00

FORK LIFTS 1 Piece(s) 40 Day(s) 900 468-9887 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight and optimum for upstairs work kit, for skit pallets.

Usage

●For loading and unloading from transportation in factory/warehouse to truck.

Specification

●Load Center Distance(mm):500
●Fork Dimension(mm) W x L:570 x 920
●Total Length(mm):1710
●Fork Height(2 levels)(mm):85 to 2500
●Battery:24V 100AH/5HR
●Traveling Battery Type
●Lift System: Electric Battery Type
●Power Supply: Single Phase 100V(cord length: 2m)
●Battery Installed: EB100
●Charging Time: Approx. 8 hours
●Charger Mounted Type(input 100V)