(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jib Lift Eldajib 150 Battery Hydraulic Type

Jib Lift Eldajib 150 Battery Hydraulic Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GV-150E

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Total Height(mm)
    1920
  • Total Length(mm)
    1640
  • Total Width(mm)
    670
  • Stroke(mm)
    600~1960
  • JAN Code
    4560118392191
  • Trusco Code
    457-6993
  • Mass(kg)
    330
  • Features
    Ideal for lifting luggage, attaching to and removing from machinery. Has attached trolley and hook to the arm with a neck that swings 15 degrees each to left and right.
  • Intended Use
    Machine dedicated for lifting.
  • Specifications
    With Charger for Input 100 VAC (Separately Installed Type)
  • Front Wheel
    Fixed Rubber Casters 2 pcs
  • Rear Wheels
    Rubber Swivel Casters 2 Pieces (with Foot Brake)
  • Power Source for Chargers
    Battery (120E41R, 12 V)
  • Charging Time
    Approximately 10 hours
  • Lifting Method
    Battery hydraulic type (turbine oil: equivalent to ISO-VG32)
  • Amount Of Content
    1 unit
Part Number
GV-150E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 417,683.00

฿ 343,961.95

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Total Height(mm)
    1920
  • Total Length(mm)
    1640
  • Total Width(mm)
    670
  • Stroke(mm)
    600~1960
  • JAN Code
    4560118392191
  • Trusco Code
    457-6993
  • Mass(kg)
    330
  • Features
    Ideal for lifting luggage, attaching to and removing from machinery. Has attached trolley and hook to the arm with a neck that swings 15 degrees each to left and right.
  • Intended Use
    Machine dedicated for lifting.
  • Specifications
    With Charger for Input 100 VAC (Separately Installed Type)
  • Front Wheel
    Fixed Rubber Casters 2 pcs
  • Rear Wheels
    Rubber Swivel Casters 2 Pieces (with Foot Brake)
  • Power Source for Chargers
    Battery (120E41R, 12 V)
  • Charging Time
    Approximately 10 hours
  • Lifting Method
    Battery hydraulic type (turbine oil: equivalent to ISO-VG32)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Ideal for lifting cargo and placing/removing machinery.
· A geared trolley and hanging hook are included with the arm that swings in 15 degree increments to the left and right.
[Applications]
· Lifting machine.

Specifications of GV-150E

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Total Height(mm)
    1920
  • Total Length(mm)
    1640
  • Total Width(mm)
    670
  • Stroke(mm)
    600~1960
  • JAN Code
    4560118392191
  • Trusco Code
    457-6993
  • Mass(kg)
    330
  • Features
    Ideal for lifting luggage, attaching to and removing from machinery. Has attached trolley and hook to the arm with a neck that swings 15 degrees each to left and right.
  • Intended Use
    Machine dedicated for lifting.
  • Specifications
    With Charger for Input 100 VAC (Separately Installed Type)
  • Front Wheel
    Fixed Rubber Casters 2 pcs
  • Rear Wheels
    Rubber Swivel Casters 2 Pieces (with Foot Brake)
  • Power Source for Chargers
    Battery (120E41R, 12 V)
  • Charging Time
    Approximately 10 hours
  • Lifting Method
    Battery hydraulic type (turbine oil: equivalent to ISO-VG32)
  • Amount Of Content
    1 unit
Part Number
GV-150E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 417,683.00

฿ 343,961.95

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1