Jib Lift Lifter Jib 150 Hand Operated Type

Brand :
KANTOH

Caution

    Product Description

    [Features]
    ·Ideal for lifting luggage, attaching to and removing from machinery.
    ·Has attached trolley and hook to the arm with a neck that swings 15 degrees each to left and right.

    Features

    ●Optimum for lifting luggage and attaching and detaching it to and from the machine.
    ●Geared telescopes and hanging hook are attached to the arm that swings the neck by 15 degrees to the left and right.

    Specification

    ●Equal Load(kg):150
    ●Total Width x Total Length x Total Height(mm):670 x 1600 x 1910
    ●Stroke(mm):600 to 1930
    ●Front Wheel: Fixed Rubber Caster x 2, Rear Wheels: Free Flexible Caster x 2(with foot brake)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Jib Lift Lifter Jib 150 Hand Operated Type | KANTOH | MISUMI Thailand