(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifter Elder Battery Hydraulic

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • There will be an extra charge for deliveries outside the Tokyo, Osaka and Chukyo metropolitan areas.
  • From :
    ฿ 297,540.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
35-15 SALE
35-25 SALE
50-15 SALE
50-18 SALE
100-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Fork Width (mm) Fork Length (mm) Fork Height Min. (mm) Fork Height Max. (mm) Total Height
(mm)
Load Center Distance
(mm)
Lifting Time for No Load
(sec.)
Fork Dimensions and Sliding External Width
(mm)
Stroke
(mm)
JAN Code Trusco Code Mass
(kg)
Lifting Time for Full Load
(sec.)
Wheel Diameter Front Wheel / Rear Wheel
(mm)
Amount Of Content

฿ 297,540.00

฿ 259,663.16

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 350 60 600 90 1500 1825 300 10 140~620 1410 4560118392016 457-6918 140 14 90 (urethane) / 150 (rubber) 1 unit

฿ 362,663.00

฿ 298,652.98

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 350 60 600 90 2500 1845 300 17 140~620 2410 4560118392030 457-6926 210 23 90 (urethane) / 150 (rubber) 1 unit

฿ 331,226.00

฿ 272,764.61

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 75 600 90 1500 1895 300 10 170~690 1410 4560118392047 457-6951 170 15 90 (urethane) / 150 (rubber) 1 unit

฿ 349,752.00

฿ 288,020.77

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 75 800 90 1800 2195 400 12 170~690 1710 4560118392061 457-6969 185 18 90 (urethane) / 150 (rubber) 1 unit

฿ 405,332.00

฿ 333,790.90

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 990 75 600 150 1350 1926 300 13 170~690 1200 4560118392115 457-6888 210 20 150 (Urethane) / 150 (Urethane) 1 unit

Basic Specifications

Product Description

[Features]
· The fork can be raised just by pressing the up/down operation lever.
· Lowering can be performed just by pulling the up/down operation lever towards you, and lowering speed can also be adjusted.
· Manually-moved type
· Raising/lowering method: Battery-powered hydraulic system (turbine oil: equivalent to ISO-VG32)
· Includes charger for 100 VAC inputs (separated type)
· Front wheels: Fixed casters × 2
· Rear wheels: Swivel rubber casters × 2 (with foot brake)
· Charge time: 10 hours
· Charger power supply: Battery (120E41R, 12 V)
[Applications]
· For placing and removing molds, transporting pallets, etc.

Part Number
35-15 SALE
35-25 SALE
50-15 SALE
50-18 SALE
100-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Fork Width (mm) Fork Length (mm) Fork Height Min. (mm) Fork Height Max. (mm) Total Height
(mm)
Load Center Distance
(mm)
Lifting Time for No Load
(sec.)
Fork Dimensions and Sliding External Width
(mm)
Stroke
(mm)
JAN Code Trusco Code Mass
(kg)
Lifting Time for Full Load
(sec.)
Wheel Diameter Front Wheel / Rear Wheel
(mm)
Amount Of Content

฿ 297,540.00

฿ 259,663.16

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 350 60 600 90 1500 1825 300 10 140~620 1410 4560118392016 457-6918 140 14 90 (urethane) / 150 (rubber) 1 unit

฿ 362,663.00

฿ 298,652.98

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 350 60 600 90 2500 1845 300 17 140~620 2410 4560118392030 457-6926 210 23 90 (urethane) / 150 (rubber) 1 unit

฿ 331,226.00

฿ 272,764.61

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 75 600 90 1500 1895 300 10 170~690 1410 4560118392047 457-6951 170 15 90 (urethane) / 150 (rubber) 1 unit

฿ 349,752.00

฿ 288,020.77

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 75 800 90 1800 2195 400 12 170~690 1710 4560118392061 457-6969 185 18 90 (urethane) / 150 (rubber) 1 unit

฿ 405,332.00

฿ 333,790.90

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 990 75 600 150 1350 1926 300 13 170~690 1200 4560118392115 457-6888 210 20 150 (Urethane) / 150 (Urethane) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1