(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifter Sub E Battery Hydraulic

Lifter Sub E Battery Hydraulic

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SV-150E

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Fork Width (mm)
    70
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    120
  • Fork Height Max. (mm)
    1000
  • Total Height(mm)
    1330
  • Load Center Distance(mm)
    250
  • Lifting Time for No Load(sec.)
    10
  • Fork Dimensions and Sliding External Width(mm)
    150~450
  • JAN Code
    4560118392191
  • Trusco Code
    457-7001
  • Mass(kg)
    75
  • Features
    Raising the fork can be accomplished simply by pushing the elevation lever. Lowering can be accomplished by pulling the elevation lever back, and the lowering speed can be adjusted.
  • Intended Use
    Removal of molds, transportation of pallets, etc.
  • Specifications
    Manual Running type, with Charger for Input AC100 V (separated type)
  • Front Wheel
    Fixed Rubber Casters 100 mm 2 pcs
  • Rear Wheels
    Swivel Rubber Casters 100 mm and Swivel Rubber Casters with Stopper 100 mm, 1 Piece Each
  • Lifting Time for Full Load(sec.)
    17
  • Power Source for Chargers
    Battery (75D26R, 12 V)
  • Charging Time
    Approximately 10 hours
  • Lifting Method
    Battery hydraulic type (turbine oil: equivalent to ISO-VG32)
  • Amount Of Content
    1 unit
Part Number
SV-150E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 215,016.00

฿ 209,791.11

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Fork Width (mm)
    70
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    120
  • Fork Height Max. (mm)
    1000
  • Total Height(mm)
    1330
  • Load Center Distance(mm)
    250
  • Lifting Time for No Load(sec.)
    10
  • Fork Dimensions and Sliding External Width(mm)
    150~450
  • JAN Code
    4560118392191
  • Trusco Code
    457-7001
  • Mass(kg)
    75
  • Features
    Raising the fork can be accomplished simply by pushing the elevation lever. Lowering can be accomplished by pulling the elevation lever back, and the lowering speed can be adjusted.
  • Intended Use
    Removal of molds, transportation of pallets, etc.
  • Specifications
    Manual Running type, with Charger for Input AC100 V (separated type)
  • Front Wheel
    Fixed Rubber Casters 100 mm 2 pcs
  • Rear Wheels
    Swivel Rubber Casters 100 mm and Swivel Rubber Casters with Stopper 100 mm, 1 Piece Each
  • Lifting Time for Full Load(sec.)
    17
  • Power Source for Chargers
    Battery (75D26R, 12 V)
  • Charging Time
    Approximately 10 hours
  • Lifting Method
    Battery hydraulic type (turbine oil: equivalent to ISO-VG32)
  • Amount Of Content
    1 unit

Product Description

[Features]
· The fork can be raised just by pressing the up/down operation lever. Lowering can be performed just by pulling the up/down operation lever towards you, and lowering speed can also be adjusted.
· Raising and lower are performed using a battery-powered electric hydraulic system.
· Raising can be performed easily just by pressing down the up/down operation lever.
· Lowering can be performed just by turning the up/down operation lever to the right, and lowering speed can also be adjusted.
· A 12 V battery for automobiles is used and a charger for 100 VAC inputs is included. (Separated type).
· Fork
[Applications]
· For placing and removing molds, transporting pallets, etc.

Specifications of SV-150E

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Fork Width (mm)
    70
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    120
  • Fork Height Max. (mm)
    1000
  • Total Height(mm)
    1330
  • Load Center Distance(mm)
    250
  • Lifting Time for No Load(sec.)
    10
  • Fork Dimensions and Sliding External Width(mm)
    150~450
  • JAN Code
    4560118392191
  • Trusco Code
    457-7001
  • Mass(kg)
    75
  • Features
    Raising the fork can be accomplished simply by pushing the elevation lever. Lowering can be accomplished by pulling the elevation lever back, and the lowering speed can be adjusted.
  • Intended Use
    Removal of molds, transportation of pallets, etc.
  • Specifications
    Manual Running type, with Charger for Input AC100 V (separated type)
  • Front Wheel
    Fixed Rubber Casters 100 mm 2 pcs
  • Rear Wheels
    Swivel Rubber Casters 100 mm and Swivel Rubber Casters with Stopper 100 mm, 1 Piece Each
  • Lifting Time for Full Load(sec.)
    17
  • Power Source for Chargers
    Battery (75D26R, 12 V)
  • Charging Time
    Approximately 10 hours
  • Lifting Method
    Battery hydraulic type (turbine oil: equivalent to ISO-VG32)
  • Amount Of Content
    1 unit
Part Number
SV-150E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 215,016.00

฿ 209,791.11

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1