(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lifter Sub L Manual

Lifter Sub L Manual

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SV-150L

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Fork Width (mm)
    70
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    120
  • Fork Height Max. (mm)
    1000
  • Handle rotation speed(times)
    20
  • Total Height(mm)
    1385
  • Load Center Distance(mm)
    250
  • Fork Dimensions and Sliding External Width(mm)
    150~450
  • JAN Code
    4560118391101
  • Trusco Code
    457-7019
  • Mass(kg)
    50
  • Features
    Because of the automatic mechanical brake (backstop), it can be stopped safely at any position. Since the length of the crank handle is adjustable, it can be used when shortened for light loads and during drops. The width of the fork can be adjusted. Because of the built-in slack wire prevention mechanism, it was designed for safety without any wire trouble.
  • Specifications
    Manual running type
  • Front Wheel
    Fixed Rubber Casters 100 mm 2 pcs
  • Rear Wheels
    Swivel Rubber Casters 100 mm and Swivel Rubber Casters with Stopper 100 mm, 1 Piece Each
  • Lifting Method
    Hand Winding Type
  • Amount Of Content
    1 unit
Part Number
SV-150L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 101,080.00

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Fork Width (mm)
    70
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    120
  • Fork Height Max. (mm)
    1000
  • Handle rotation speed(times)
    20
  • Total Height(mm)
    1385
  • Load Center Distance(mm)
    250
  • Fork Dimensions and Sliding External Width(mm)
    150~450
  • JAN Code
    4560118391101
  • Trusco Code
    457-7019
  • Mass(kg)
    50
  • Features
    Because of the automatic mechanical brake (backstop), it can be stopped safely at any position. Since the length of the crank handle is adjustable, it can be used when shortened for light loads and during drops. The width of the fork can be adjusted. Because of the built-in slack wire prevention mechanism, it was designed for safety without any wire trouble.
  • Specifications
    Manual running type
  • Front Wheel
    Fixed Rubber Casters 100 mm 2 pcs
  • Rear Wheels
    Swivel Rubber Casters 100 mm and Swivel Rubber Casters with Stopper 100 mm, 1 Piece Each
  • Lifting Method
    Hand Winding Type
  • Amount Of Content
    1 unit

Product Description

Easily operated mobile lifter with a small turn radius.
[Features]
· Because the main body is compact, it can be used anywhere, even if they layout of the location used were to change.
· Can be easily used by anyone.
[Applications]
· Ideal for placing and removing molds, transporting pallets, etc.
· Optimal as a receptacle for film rolls, etc.
· Convenient for unloading cargo from vans.

Specifications of SV-150L

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Fork Width (mm)
    70
  • Fork Length (mm)
    500
  • Fork Height Min. (mm)
    120
  • Fork Height Max. (mm)
    1000
  • Handle rotation speed(times)
    20
  • Total Height(mm)
    1385
  • Load Center Distance(mm)
    250
  • Fork Dimensions and Sliding External Width(mm)
    150~450
  • JAN Code
    4560118391101
  • Trusco Code
    457-7019
  • Mass(kg)
    50
  • Features
    Because of the automatic mechanical brake (backstop), it can be stopped safely at any position. Since the length of the crank handle is adjustable, it can be used when shortened for light loads and during drops. The width of the fork can be adjusted. Because of the built-in slack wire prevention mechanism, it was designed for safety without any wire trouble.
  • Specifications
    Manual running type
  • Front Wheel
    Fixed Rubber Casters 100 mm 2 pcs
  • Rear Wheels
    Swivel Rubber Casters 100 mm and Swivel Rubber Casters with Stopper 100 mm, 1 Piece Each
  • Lifting Method
    Hand Winding Type
  • Amount Of Content
    1 unit
Part Number
SV-150L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 101,080.00

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1