Lifter Lift Truck Manual

Caution
- There will be an extra charge for deliveries outside the Tokyo, Osaka and Chukyo metropolitan areas. Delivery by truck. Please be aware that this item is heavy.
Product Description
An economy-type wire rope manually-wound lifter for raising, lowering and transporting.
[Features]
· The wench unit is a unique manual-winding wire rope type (high efficiency design).
· Uses an automated mechanical brake (backstop device) that enables it to be stopped safely at the desired position.
· Because the length of the crank handle can be adjusted, it can be shortened for use with light payloads and during unloading.
· Fork width can be adjusted. Features a safe design with no wire trouble thanks to its built-in wire slack prevention mechanism.
· Features a foot-operated foot brake that locks both locks with a single action. Operates easily with only light force (adjustable).
[Applications]
· For placing and removing molds, transporting pallets, etc.
· A stand-alone unit ideal for handing heavy objects (replacing molds, etc.) or for work where fine adjustments are required (vacuum furnaces, electric furnaces, etc.).