Table Lift - Kairiki-Kun Series - Electric/Hydraulic Type

Caution
Product Description
[Features]
·It is a safe design that is strong and resistant to lateral vibration.
·Unit: Built-in.
·Height adjustment method: Electro-hydraulic type (Turbine oil: Super Highland 32#).
·Frequency of use: 50,000 times (There is no warranty even if the number of times is less than 50,000 for one year or more.)
·Operating method: 2-point pushbutton switch (cord length 3 m).
[Applications]
·As a lifting work platform lift for various factories, distribution centers, warehouses, etc.
Features
●Safe design that is strong against strength and roll.Specification
●Equal Load(kg):1000●Power Supply: Three-phase 200V
●Power Cord: 2m
●Operating Method: 2 Point Push Button Switch(cord length 3m)
●Frequency of Use: 50000 times (none guarantee even within 50000 times for 1 year or more)