(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging Clamp For Drum JIS Z1601 Drum Only DV Type 1/2TON

Hanging Clamp For Drum JIS Z1601 Drum Only DV Type 1/2TON

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of D2750

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    0.5
  • Minimum Clamp Width(mm)
    1
  • Maximum Clamp Width(mm)
    1.6
  • Size D(mm)
    40
  • Size H(mm)
    200
  • Size L(mm)
    87
  • JAN Code
    4942411527508
  • Trusco Code
    448-6242
  • Mass(kg)
    1.3
  • Features
    JIS Z1601 drum can is exclusive. If mounted so that the cam touches the outer circumference of the drum can, it can be hoisted at a touch. Vertical hoisting, horizontal hoisting, and reverse can be performed.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit
Part Number
D2750 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,969.00

฿ 15,611.48

DRUM LIFT CLAMPS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    0.5
  • Minimum Clamp Width(mm)
    1
  • Maximum Clamp Width(mm)
    1.6
  • Size D(mm)
    40
  • Size H(mm)
    200
  • Size L(mm)
    87
  • JAN Code
    4942411527508
  • Trusco Code
    448-6242
  • Mass(kg)
    1.3
  • Features
    JIS Z1601 drum can is exclusive. If mounted so that the cam touches the outer circumference of the drum can, it can be hoisted at a touch. Vertical hoisting, horizontal hoisting, and reverse can be performed.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit

Product Description

Dedicated to JIS Z1601 drums. When installed with the cam touching the outside of the drum, the drum can be hoisted by a single action. For vertical/horizontal lifting and inverting. Drum lifting work.

Specifications of D2750

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    0.5
  • Minimum Clamp Width(mm)
    1
  • Maximum Clamp Width(mm)
    1.6
  • Size D(mm)
    40
  • Size H(mm)
    200
  • Size L(mm)
    87
  • JAN Code
    4942411527508
  • Trusco Code
    448-6242
  • Mass(kg)
    1.3
  • Features
    JIS Z1601 drum can is exclusive. If mounted so that the cam touches the outer circumference of the drum can, it can be hoisted at a touch. Vertical hoisting, horizontal hoisting, and reverse can be performed.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit
Part Number
D2750 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,969.00

฿ 15,611.48

DRUM LIFT CLAMPS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●JIS Z1601 for drums only.
●When attaching it in a way that the cam touches on the outer periphery of the drum, can lift it with one touch.

Specification

●Basic Working Load(t):0.5
●Jaw Width Range(mm):1 to 3.5
●Dimension(mm) D:40
●Dimension(mm) H:200
●Dimension(mm) L:87

Warning

●Cannot be used for deformed drums.