(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging Clamp For Drum JIS Z1601 Drum Only DV-ARM Type 1/2TON

Hanging Clamp For Drum JIS Z1601 Drum Only DV-ARM Type 1/2TON

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of D2751

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    0.5
  • Minimum Clamp Width(mm)
    1
  • Maximum Clamp Width(mm)
    1.6
  • Size D(mm)
    40
  • Size H(mm)
    575
  • Size L(mm)
    486
  • JAN Code
    4942411527515
  • Trusco Code
    448-6251
  • Mass(kg)
    7.2
  • Features
    JIS Z1601 drum can is exclusive. With the lock released, set the cam onto the outer circumference (lip) of the drum can, and use a lever to leave the clamp in an open state, and when the clamp is lifted, the drum can be automatically clamped. If the drum can is grounded, and set to no-load state, it can be removed without touching by hand.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit
Part Number
D2751 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 29,290.00

฿ 26,946.80

DRUM LIFT CLAMPS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    0.5
  • Minimum Clamp Width(mm)
    1
  • Maximum Clamp Width(mm)
    1.6
  • Size D(mm)
    40
  • Size H(mm)
    575
  • Size L(mm)
    486
  • JAN Code
    4942411527515
  • Trusco Code
    448-6251
  • Mass(kg)
    7.2
  • Features
    JIS Z1601 drum can is exclusive. With the lock released, set the cam onto the outer circumference (lip) of the drum can, and use a lever to leave the clamp in an open state, and when the clamp is lifted, the drum can be automatically clamped. If the drum can is grounded, and set to no-load state, it can be removed without touching by hand.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit

Product Description

Dedicated to JIS Z1601 drums. By setting the cam on the outside (rib) of the drum in the release‑lock position, the lever opens the clamp, clamping the drum automatically when the clamp is lifted. As the drum contacts the ground in the unloaded state, the drum can be removed without hand contact. Drum lifting work.

Specifications of D2751

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    0.5
  • Minimum Clamp Width(mm)
    1
  • Maximum Clamp Width(mm)
    1.6
  • Size D(mm)
    40
  • Size H(mm)
    575
  • Size L(mm)
    486
  • JAN Code
    4942411527515
  • Trusco Code
    448-6251
  • Mass(kg)
    7.2
  • Features
    JIS Z1601 drum can is exclusive. With the lock released, set the cam onto the outer circumference (lip) of the drum can, and use a lever to leave the clamp in an open state, and when the clamp is lifted, the drum can be automatically clamped. If the drum can is grounded, and set to no-load state, it can be removed without touching by hand.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit
Part Number
D2751 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 29,290.00

฿ 26,946.80

DRUM LIFT CLAMPS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications