- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
U Groove Vertical Suspension Clamp "CU-M Type" (machine type)
Specifications of F3001
-
- Product Model
- Clamp for U Shaped Groove
-
- Working Load Limit(t)
- 0.25
-
- Minimum Clamp Width(mm)
- 50
-
- Maximum Clamp Width(mm)
- 80
-
- Size D(mm)
- 50
-
- Size H(mm)
- 318
-
- Dimension H2(mm)
- 85
-
- Size L(mm)
- 167
-
- JAN Code
- 4942411530010
-
- Trusco Code
- 448-6340
-
- Mass(kg)
- 2.2
-
- Features
- Netsuren U-Shaped Grooved Hanging Clamp has total emphasis on safety, and it is highly durable and lightweight, offering great workability.
-
- Intended Use
- For ditches and flume construction works using U shaped concrete blocks. For laying works of blocks with cranes, etc.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,069.00
|
LIFTING CLAMPS FOR CONCRETE M
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Clamp for U Shaped Groove
-
- Working Load Limit(t)
- 0.25
-
- Minimum Clamp Width(mm)
- 50
-
- Maximum Clamp Width(mm)
- 80
-
- Size D(mm)
- 50
-
- Size H(mm)
- 318
-
- Dimension H2(mm)
- 85
-
- Size L(mm)
- 167
-
- JAN Code
- 4942411530010
-
- Trusco Code
- 448-6340
-
- Mass(kg)
- 2.2
-
- Features
- Netsuren U-Shaped Grooved Hanging Clamp has total emphasis on safety, and it is highly durable and lightweight, offering great workability.
-
- Intended Use
- For ditches and flume construction works using U shaped concrete blocks. For laying works of blocks with cranes, etc.
-
- Amount Of Content
- 1 unit
Product Description
This Miki Netsuren U‑groove hanging clamp is designed with the primary focus on safety. Lightweight, durable for working efficiently. For construction laying by cranes, etc., when constructing U‑grooves, flumes, etc.
Specifications of F3001
-
- Product Model
- Clamp for U Shaped Groove
-
- Working Load Limit(t)
- 0.25
-
- Minimum Clamp Width(mm)
- 50
-
- Maximum Clamp Width(mm)
- 80
-
- Size D(mm)
- 50
-
- Size H(mm)
- 318
-
- Dimension H2(mm)
- 85
-
- Size L(mm)
- 167
-
- JAN Code
- 4942411530010
-
- Trusco Code
- 448-6340
-
- Mass(kg)
- 2.2
-
- Features
- Netsuren U-Shaped Grooved Hanging Clamp has total emphasis on safety, and it is highly durable and lightweight, offering great workability.
-
- Intended Use
- For ditches and flume construction works using U shaped concrete blocks. For laying works of blocks with cranes, etc.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,069.00
|
LIFTING CLAMPS FOR CONCRETE M
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?