(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Suspension Clamp EASY-S Type (Handy Clamp)

Horizontal Suspension Clamp EASY-S Type (Handy Clamp)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,903.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B2108
B2110
B2112 SALE
B2114 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 8,903.00

LATERAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 0 16 20 128 68 106 4942411521087 448-6137 1.2 1 unit

฿ 11,072.00

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 1 0 16 24 156 68 124 4942411521100 448-6145 2.5 1 unit

฿ 17,153.00

฿ 15,780.76

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 2 0 20 30 201 89 152 4942411521124 448-6153 4.2 1 unit

฿ 17,153.00

฿ 15,780.76

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 2 16 28 30 201 89 152 4942411521148 448-6161 4.2 1 unit

Basic Specifications

  • Product Model
    Horizontal Hanging Clamp
  • Features
    As a specialized hinge between angle iron, channel steel, I-beams and the structure, it is an easy clamp which promises a high efficiency with hinge work. The S-type has a recoil spring fitted to the cam shaft so when mounting the clamp, there is no labor involved in holding it down with your hand.
  • Intended Use
    Specialized hinge between angle iron, channel steel, i-beams and the structure.
  • Specifications
    For lateral hanging only
  • Amount Of Content
    1 unit

Product Description

"EASY" clamp for dedicated lifting of structural items, such as angles, channels, eye beams, etc. Highly efficient lifting work guaranteed. The S type is equipped with a torsion coil spring on the camshaft, eliminating the trouble of holding by hand when attaching the clamp. Dedicated lifting of structural items, such as angles, channels, eye beams, etc.

Part Number
B2108
B2110
B2112 SALE
B2114 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 8,903.00

LATERAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 0 16 20 128 68 106 4942411521087 448-6137 1.2 1 unit

฿ 11,072.00

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 1 0 16 24 156 68 124 4942411521100 448-6145 2.5 1 unit

฿ 17,153.00

฿ 15,780.76

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 2 0 20 30 201 89 152 4942411521124 448-6153 4.2 1 unit

฿ 17,153.00

฿ 15,780.76

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 2 16 28 30 201 89 152 4942411521148 448-6161 4.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications