(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DL Hacker (Hanging Hook)

DL Hacker (Hanging Hook)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 5,305.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E2610
E2611
E2612
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Size E
(mm)
Dimension F
(mm)
Size G
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 5,305.00

HOOKS 1 Piece(s) 10 Day(s) 1 40 45 40 24 80 34 185 4942411526105 448-6269 1.7 1 pc.

฿ 7,900.00

HOOKS 1 Piece(s) 10 Day(s) 2 55 55 50 28 100 44 250 4942411526112 448-6277 4 1 pc.

฿ 11,257.35

HOOKS 1 Piece(s) 5 Day(s) 3 65 60 55 34 116 54 300 4942411526129 448-6285 6 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Features
    Since it is forged using a mold, it is lightweight.
  • Intended Use
    Horizontal hanging and carrying work.
  • Material
    Special Alloy Steel
  • Amount Of Content
    1 pc.

Product Description

Stamped and forged, making it lightweight.
Horizontal suspension transport work.
Materials: Special steel alloy

Part Number
E2610
E2611
E2612
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Size E
(mm)
Dimension F
(mm)
Size G
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 5,305.00

HOOKS 1 Piece(s) 10 Day(s) 1 40 45 40 24 80 34 185 4942411526105 448-6269 1.7 1 pc.

฿ 7,900.00

HOOKS 1 Piece(s) 10 Day(s) 2 55 55 50 28 100 44 250 4942411526112 448-6277 4 1 pc.

฿ 11,257.35

HOOKS 1 Piece(s) 5 Day(s) 3 65 60 55 34 116 54 300 4942411526129 448-6285 6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1