(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nesting Rack, NesRack-P

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,164.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NRP327 SALE
NRP340 SALE
NRP357 SALE
NRP377 SALE
NRP427 SALE
NRP440 SALE
NRP527 SALE
NRP540 SALE
NRP657 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Height
(mm)
Number of Loadable Racks
(Rack(s))
Trusco Code Mass
(kg)
Amount Of Content

฿ 12,164.00

฿ 11,190.88

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1270 1250 1200 3 (Top and bottom 4) 457-3421 48 1 unit

฿ 12,195.00

฿ 11,219.40

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1400 1250 1330 2 (Top and bottom 3) 457-3439 46 1 unit

฿ 12,496.00

฿ 11,496.32

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1570 1250 1500 2 (Top and bottom 3) 457-3447 47 1 unit

฿ 13,415.00

฿ 12,340.46

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1770 1250 1700 2 (Top and bottom 3) 457-3455 55 1 unit

฿ 13,900.00

฿ 12,788.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1270 1350 1200 3 (Top and bottom 4) 457-3463 49 1 unit

฿ 13,287.00

฿ 12,224.04

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1400 1350 1330 2 (Top and bottom 3) 457-3471 47 1 unit

฿ 14,427.00

฿ 13,271.40

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1270 1450 1200 3 (Top and bottom 4) 457-3480 50 1 unit

฿ 14,202.00

฿ 13,064.42

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1400 1450 1330 2 (Top and bottom 3) 457-3498 48 1 unit

฿ 14,482.00

฿ 13,323.44

NESTING RACKS 1 Piece(s) 40 Day(s) 1650 1570 1550 1500 2 (Top and bottom 3) 457-3501 58 1 unit

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Steel
  • Color
    Red
  • Average Load(kg)
    1000
  • Depth(mm)
    1200
  • Usable Inner Dimensions Depth(mm)
    1150
  • Features
    Multi-layer stacking enables effective use of space. Because the product can be placed directly on first layer, the whole stack becomes one rack shorter. Dead space is equal to or less than half of the conventional type (with reverse rail), thus offering excellent space efficiency. Structural design with excellent durability. Since nuts and bolts, etc. are absolutely not used in the entire welding, the product offers excellent load withstand capacity and can be used for longer duration.
  • Surface Coating Material
    Sintered coating
  • Strut Specification(mm)
    50X50
  • Amount Of Content
    1 unit

Product Description

A steel nested rack.
[Features]
· Can be used to effectively utilize space through multistage stacking.
· Products can be directly placed on 1 level, requiring 1 less main body.
· Excellent space efficiency, with less than half the dead space of conventional types (with reverse rails).
· A structural design with excellent durability.
· Since it is entirely welded without any use of nuts, bolts, etc., it has excellent load resistance and can be used for a long period of time.
[Applications]
· Warehouses with low ceilings, locations where forklifts and hand lifts are both used.

Part Number
NRP327 SALE
NRP340 SALE
NRP357 SALE
NRP377 SALE
NRP427 SALE
NRP440 SALE
NRP527 SALE
NRP540 SALE
NRP657 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Height
(mm)
Number of Loadable Racks
(Rack(s))
Trusco Code Mass
(kg)
Amount Of Content

฿ 12,164.00

฿ 11,190.88

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1270 1250 1200 3 (Top and bottom 4) 457-3421 48 1 unit

฿ 12,195.00

฿ 11,219.40

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1400 1250 1330 2 (Top and bottom 3) 457-3439 46 1 unit

฿ 12,496.00

฿ 11,496.32

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1570 1250 1500 2 (Top and bottom 3) 457-3447 47 1 unit

฿ 13,415.00

฿ 12,340.46

NESTING RACKS 1 Piece(s) 40 Day(s) 1350 1770 1250 1700 2 (Top and bottom 3) 457-3455 55 1 unit

฿ 13,900.00

฿ 12,788.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1270 1350 1200 3 (Top and bottom 4) 457-3463 49 1 unit

฿ 13,287.00

฿ 12,224.04

NESTING RACKS 1 Piece(s) 40 Day(s) 1450 1400 1350 1330 2 (Top and bottom 3) 457-3471 47 1 unit

฿ 14,427.00

฿ 13,271.40

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1270 1450 1200 3 (Top and bottom 4) 457-3480 50 1 unit

฿ 14,202.00

฿ 13,064.42

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1400 1450 1330 2 (Top and bottom 3) 457-3498 48 1 unit

฿ 14,482.00

฿ 13,323.44

NESTING RACKS 1 Piece(s) 40 Day(s) 1650 1570 1550 1500 2 (Top and bottom 3) 457-3501 58 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1