Steel Folding Container

Brand :
STEC
Caution
Product Description
[Features]
·A collapsible pallet that is easy to fold.
·Easy to handle, easy to collect and store.
·It is made entirely of steel and has excellent recyclability, and is an environmentally friendly product that does not use hexavalent chromium on the painted surface.
Features
●It is an easy-to-fold assembly type pallet.Specification
●Max Dynamic Load(kg):500●Max Static Load(kg):3000
●Capacity(L):970
●W x D x H(mm):1113 x 1113 x 1027
●Effective Inner Dimension(mm) W x D x H:1053 x 1046 x 881
●Outer Dimension When Folding(mm):1113 x 1113 x 210
●Socket Dimension(width side) W x H(mm):480 x 8
●Assembly Type(height when folded is 1/5 at the time of assembly)
●Stackable
Materials
●Steel●Surface Treatment: Powder Coating(non-hexavalent chromium specification)