(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PM-90LN |
PM-120LN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Adaptation Mat | JAN Code | Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,720.53 ฿ 11,935.67 |
CLEAN MATS | 1 Piece(s) | 40 Day(s) | 1025 | For PM-690 | 4571196040096 | 460-4237 | 4 | 1 pc. | ||
฿ 14,440.11 ฿ 12,229.33 |
CLEAN MATS | 1 Piece(s) | 40 Day(s) | 1325 | For PM-6120 | 4571196040102 | 460-4181 | 5 | 1 pc. |
· Kills on average at least 70% of bacteria brought it on feet, stretchers or wheels as they pass over it, and ensures that dust will not find its way off the mat.
Part Number |
---|
PM-90LN |
PM-120LN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Adaptation Mat | JAN Code | Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,720.53 ฿ 11,935.67 |
CLEAN MATS | 1 Piece(s) | 40 Day(s) | 1025 | For PM-690 | 4571196040096 | 460-4237 | 4 | 1 pc. | ||
฿ 14,440.11 ฿ 12,229.33 |
CLEAN MATS | 1 Piece(s) | 40 Day(s) | 1325 | For PM-6120 | 4571196040102 | 460-4181 | 5 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?