(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PM-6120BS |
PM-690BS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,279.23 ฿ 21,484.40 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 1200 | 4571196040065 | 460-4199 | 10 | 1 Box (60 Sheets x 4 Sheets) | ||
฿ 17,517.44 ฿ 16,233.41 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 900 | 4571196040034 | 460-4211 | 7 | 1 Box (60 Sheets x 4 Sheets) |
[Features]
·Absorbs fine dust and dirt and minimizes the amount of dust brought into the room.
Part Number |
---|
PM-6120BS |
PM-690BS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,279.23 ฿ 21,484.40 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 1200 | 4571196040065 | 460-4199 | 10 | 1 Box (60 Sheets x 4 Sheets) | ||
฿ 17,517.44 ฿ 16,233.41 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 900 | 4571196040034 | 460-4211 | 7 | 1 Box (60 Sheets x 4 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?