(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PM-6120G |
PM-690G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,279.23 ฿ 21,484.40 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 1200 | 4571196040041 | 460-4202 | 10 | 1 Box (60 Sheets x 4 Sheets) | ||
฿ 17,517.44 ฿ 16,233.41 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 900 | 4571196040010 | 460-4229 | 7 | 1 Box (60 Sheets x 4 Sheets) |
[Features]
·Since it contains an antibacterial agent, it suppresses the growth of bacteria and mold on the adhesive surface and prevents hospital-acquired infections.
Part Number |
---|
PM-6120G |
PM-690G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,279.23 ฿ 21,484.40 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 1200 | 4571196040041 | 460-4202 | 10 | 1 Box (60 Sheets x 4 Sheets) | ||
฿ 17,517.44 ฿ 16,233.41 |
CLEAN MATS | 1 Pack(s) |
4 Pieces Per Package |
40 Day(s) | 900 | 4571196040010 | 460-4229 | 7 | 1 Box (60 Sheets x 4 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?