(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tafnel Oil Blotter Roll Type

Tafnel Oil Blotter Roll Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BL-6500

  • Product Model
    Roll
  • Use
    For Oils
  • Thickness(mm)
    4
  • Oil Absorbency(L)
    190/Roll
  • Length(m)
    65
  • Width(mm)
    650
  • Trusco Code
    284-1215
  • Mass(kg/box)
    17
  • Features
    Can be cut into a required length and used. Prevents oil which has leaked on water from spreading. Operation and collection can be performed easily.
  • Specifications
    Rolled Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
BL-6500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,337.00

฿ 16,280.13

ABSORBENTS(ROLL TYPE) 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Thickness(mm)
    4
  • Oil Absorbency(L)
    190/Roll
  • Length(m)
    65
  • Width(mm)
    650
  • Trusco Code
    284-1215
  • Mass(kg/box)
    17
  • Features
    Can be cut into a required length and used. Prevents oil which has leaked on water from spreading. Operation and collection can be performed easily.
  • Specifications
    Rolled Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· This product can be used after cutting it to the required size.
· Prevents the diffusion of oil that has flowed out onto a body of water.
· Reduces time and effort needed during work and collection.
[Applications]
· For oil.
· For placement in areas subject to oil leakage such as underneath machinery, etc.
· Floating oil recovery filter for use in drainage pits.
· For oil recovery at active flow sites.
· For preventing oil dispersion and recovering oil, etc. at the site of an accidental oil spill.

Specifications of BL-6500

  • Product Model
    Roll
  • Use
    For Oils
  • Thickness(mm)
    4
  • Oil Absorbency(L)
    190/Roll
  • Length(m)
    65
  • Width(mm)
    650
  • Trusco Code
    284-1215
  • Mass(kg/box)
    17
  • Features
    Can be cut into a required length and used. Prevents oil which has leaked on water from spreading. Operation and collection can be performed easily.
  • Specifications
    Rolled Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
BL-6500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,337.00

฿ 16,280.13

ABSORBENTS(ROLL TYPE) 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1