- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Tafnel® Oil Blotter (Banner Type)
Specifications of BLF
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Side(mm)
- 650
-
- Longitudinal(mm)
- 650
-
- Thickness(mm)
- 4
-
- Oil Absorbency(L)
- 150/box
-
- Oil Absorbency(L/sheet)
- 1.9
-
- Trusco Code
- 322-2705
-
- Mass(kg/box)
- 13.5
-
- Features
- This is an applied form of thee product, consisting of continuous links of the product in a "mat state" which prevents dispersion of oil floating on the ocean. A rope that can be towed easily from a ship is attached, presenting no trouble when performing work or recovering the product.
-
- Specifications
- World flags type
-
- Content
- 6.5 m (10 items) x 4 Pieces / 13 m (20 items) x 2 Pieces
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (80 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 20,517.00
฿ 19,809.16
|
ABSORBENTS(SHEET TYPE)
|
1 Pack(s)
|
80 Pieces Per Package
|
|
10 Day(s)
|
1 Box (80 Sheets) |
Basic Specifications
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Side(mm)
- 650
-
- Longitudinal(mm)
- 650
-
- Thickness(mm)
- 4
-
- Oil Absorbency(L)
- 150/box
-
- Oil Absorbency(L/sheet)
- 1.9
-
- Trusco Code
- 322-2705
-
- Mass(kg/box)
- 13.5
-
- Features
- This is an applied form of thee product, consisting of continuous links of the product in a "mat state" which prevents dispersion of oil floating on the ocean. A rope that can be towed easily from a ship is attached, presenting no trouble when performing work or recovering the product.
-
- Specifications
- World flags type
-
- Content
- 6.5 m (10 items) x 4 Pieces / 13 m (20 items) x 2 Pieces
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (80 Sheets)
Product Description
[Features]
· Practical design which links together a continuous series of mats to prevent the diffusion of floating oil on sea surfaces.
· Includes a rope that is easy to tow from a ship, reducing the time and effort needed during work and collection.
[Applications]
· For oil.
· Combine with an oil fence to collect and recover oil.
· For preventing oil dispersion at the site of an accidental oil spill.
Specifications of BLF
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Side(mm)
- 650
-
- Longitudinal(mm)
- 650
-
- Thickness(mm)
- 4
-
- Oil Absorbency(L)
- 150/box
-
- Oil Absorbency(L/sheet)
- 1.9
-
- Trusco Code
- 322-2705
-
- Mass(kg/box)
- 13.5
-
- Features
- This is an applied form of thee product, consisting of continuous links of the product in a "mat state" which prevents dispersion of oil floating on the ocean. A rope that can be towed easily from a ship is attached, presenting no trouble when performing work or recovering the product.
-
- Specifications
- World flags type
-
- Content
- 6.5 m (10 items) x 4 Pieces / 13 m (20 items) x 2 Pieces
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (80 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 20,517.00
฿ 19,809.16
|
ABSORBENTS(SHEET TYPE)
|
1 Pack(s)
|
80 Pieces Per Package
|
|
10 Day(s)
|
1 Box (80 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?