(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tafnel® Oil Blotter (Mat-Shaped, Film on One Side, High Power Type)

Tafnel® Oil Blotter (Mat-Shaped, Film on One Side, High Power Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FHP-50

  • Product Model
    Sheet
  • Use
    For Oils
  • Side(mm)
    500
  • Longitudinal(mm)
    500
  • Thickness(mm)
    3
  • Oil Absorbency(L)
    85/box
  • Oil Absorbency(L/sheet)
    0.9
  • Trusco Code
    284-1231
  • Mass(kg/box)
    5
  • Features
    It has a soft matte finish and prevents oil leakage by a single-sided film. It has the oil adsorption power of more than 15 times its own weight. Produces less dripping and does not contaminate the surroundings. Hardly gets fluffed and produces little wiping residue.
  • Specifications
    High Power Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
FHP-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,459.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Side(mm)
    500
  • Longitudinal(mm)
    500
  • Thickness(mm)
    3
  • Oil Absorbency(L)
    85/box
  • Oil Absorbency(L/sheet)
    0.9
  • Trusco Code
    284-1231
  • Mass(kg/box)
    5
  • Features
    It has a soft matte finish and prevents oil leakage by a single-sided film. It has the oil adsorption power of more than 15 times its own weight. Produces less dripping and does not contaminate the surroundings. Hardly gets fluffed and produces little wiping residue.
  • Specifications
    High Power Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· In addition to the soft mat design, oil leakage is prevented using a single-sided film.
· This product is designed for use with low-viscosity soft oils such as machine oil.
· Oil absorption power equivalent to 15 times its own weight.
· Will not drip significant amounts of liquid or dirty its surroundings.
· Will not easily fuzz or leave residue behind.
[Applications]
· For oil.

Specifications of FHP-50

  • Product Model
    Sheet
  • Use
    For Oils
  • Side(mm)
    500
  • Longitudinal(mm)
    500
  • Thickness(mm)
    3
  • Oil Absorbency(L)
    85/box
  • Oil Absorbency(L/sheet)
    0.9
  • Trusco Code
    284-1231
  • Mass(kg/box)
    5
  • Features
    It has a soft matte finish and prevents oil leakage by a single-sided film. It has the oil adsorption power of more than 15 times its own weight. Produces less dripping and does not contaminate the surroundings. Hardly gets fluffed and produces little wiping residue.
  • Specifications
    High Power Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
FHP-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,459.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1