(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tafnel® Oil Blotter (Mat-Shaped, High Power Type)

Tafnel® Oil Blotter (Mat-Shaped, High Power Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HP-50

  • Product Model
    Sheet
  • Use
    For Oils
  • Side(mm)
    500
  • Longitudinal(mm)
    500
  • Thickness(mm)
    3
  • Oil Absorbency(L)
    85/box
  • Oil Absorbency(L/sheet)
    0.9
  • Trusco Code
    284-1223
  • Mass(kg/box)
    5
  • Features
    Compatible product to low viscosity soft oil such as machine oil. Oil absorbency is 15 times its own weight. Less dripping and this does not contaminate surroundings. Fluff resistant and does not reside after wiping.
  • Specifications
    High Power Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
HP-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 8,182.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Side(mm)
    500
  • Longitudinal(mm)
    500
  • Thickness(mm)
    3
  • Oil Absorbency(L)
    85/box
  • Oil Absorbency(L/sheet)
    0.9
  • Trusco Code
    284-1223
  • Mass(kg/box)
    5
  • Features
    Compatible product to low viscosity soft oil such as machine oil. Oil absorbency is 15 times its own weight. Less dripping and this does not contaminate surroundings. Fluff resistant and does not reside after wiping.
  • Specifications
    High Power Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
·Can handle low-viscosity light oil such as machine oil
·It has an oil adsorption capacity of 15 times its own weight.
·Little liquid drips and does not pollute the surroundings
·Less fluff and leaves little residue after wiping
[Applications]
・ For oil

Specifications of HP-50

  • Product Model
    Sheet
  • Use
    For Oils
  • Side(mm)
    500
  • Longitudinal(mm)
    500
  • Thickness(mm)
    3
  • Oil Absorbency(L)
    85/box
  • Oil Absorbency(L/sheet)
    0.9
  • Trusco Code
    284-1223
  • Mass(kg/box)
    5
  • Features
    Compatible product to low viscosity soft oil such as machine oil. Oil absorbency is 15 times its own weight. Less dripping and this does not contaminate surroundings. Fluff resistant and does not reside after wiping.
  • Specifications
    High Power Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
HP-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 8,182.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Product for low viscosity soft oil such as machine oil.
●With oil absorption power that is more than 15 times of its own weight.
●Hard to fluff and wiping remaining is less.

Usage

●For oil.

Specification

●Oil Absorption Amount(L/box):85
●L x W(mm):500 x 500
●Q'ty Per Box(sheet):100
●High Power Type
●Thickness: 3mm

Materials

●Polypropylene(PP)

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.