- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Absorber, Tafnel® Oil Blotter (Ribbon Type)
Specifications of BLA
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Side(mm)
- 6
-
- Longitudinal(mm)
- 650
-
- Thickness(mm)
- 6
-
- Oil Absorbency(L)
- 165/Box
-
- Trusco Code
- 322-2691
-
- Mass(kg/box)
- 15
-
- Features
- Demonstrates strong absorption for mineral and vegetable oils. Can be integrated into pre-installed oil separators and allows for easy handling.
-
- Specifications
- Ribbon Type
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (1 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 17,352.13
฿ 15,899.76
|
ABSORBENTS(SHEET TYPE)
|
1 Piece(s)
|
|
12 Day(s)
|
1 Box (1 pcs) |
Basic Specifications
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Side(mm)
- 6
-
- Longitudinal(mm)
- 650
-
- Thickness(mm)
- 6
-
- Oil Absorbency(L)
- 165/Box
-
- Trusco Code
- 322-2691
-
- Mass(kg/box)
- 15
-
- Features
- Demonstrates strong absorption for mineral and vegetable oils. Can be integrated into pre-installed oil separators and allows for easy handling.
-
- Specifications
- Ribbon Type
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (1 pcs)
Product Description
[Features]
· Powerfully absorbs mineral oils as well as animal and vegetable oils.
· Can also be incorporated into an existing oil separator, and is easy to handle.
[Applications]
· For oil.
· A filter layer can be created within an existing separator using a wire mesh, etc. by packing this product into a ribbon-like conformation to filter wastewater and absorb and remove oil.
Specifications of BLA
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Side(mm)
- 6
-
- Longitudinal(mm)
- 650
-
- Thickness(mm)
- 6
-
- Oil Absorbency(L)
- 165/Box
-
- Trusco Code
- 322-2691
-
- Mass(kg/box)
- 15
-
- Features
- Demonstrates strong absorption for mineral and vegetable oils. Can be integrated into pre-installed oil separators and allows for easy handling.
-
- Specifications
- Ribbon Type
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (1 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 17,352.13
฿ 15,899.76
|
ABSORBENTS(SHEET TYPE)
|
1 Piece(s)
|
|
12 Day(s)
|
1 Box (1 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?