(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AR-50 |
AR-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Side (mm) |
Longitudinal (mm) |
Oil Absorbency (L) |
Oil Absorbency (L/sheet) |
Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,326.74 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 500 | 500 | 110/Box | 1.1 | 361-3241 | 8 | 1 Box (100 Sheets) | ||
฿ 15,242.76 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 650 | 650 | 200/box | 2 | 361-3259 | 14 | 1 Box (100 Sheets) |
[Features]
· Oil absorption power equivalent to 12 times its own weight.
· Lighter than conventional products (BL type).
[Applications]
· For oil.
Part Number |
---|
AR-50 |
AR-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Side (mm) |
Longitudinal (mm) |
Oil Absorbency (L) |
Oil Absorbency (L/sheet) |
Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,326.74 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 500 | 500 | 110/Box | 1.1 | 361-3241 | 8 | 1 Box (100 Sheets) | ||
฿ 15,242.76 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 650 | 650 | 200/box | 2 | 361-3259 | 14 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?